TIDUEO0C July 2019 – March 2021
| PARAMETER | SPECIFICATIONS | DETAILS |
|---|---|---|
| Battery voltage: 3.2 or 6.4 V (1s or 2s configuration) | LiMnO2 primary battery cell (FDK CR17500EP) | Section 2 |
| Power consumption (load) | Electronic load or standard NB-IoT RF module | Section 2.4.4 |
| Average active-state current consumption (in RF transmit mode) | 250 mA | Section 3.2.1 |
| Active-state duration | 24 ms or 384 ms | Section 3.2.1 |
| IQ quiescent current | TPS62840: 60nA typical TPS63900: 75nA typical TPS610995: 400nA typical | Section 2.3 |
| Stand-by state duration | 29.616 s or 9.616 s (accelerated cell discharge test) | Section 3.2.2.1 |
| TX operations per hour | 1 per 30 seconds or 1 per 10 seconds (accelerated cell discharge test) | Section 3.2.1 |
| Estimated energy consumption | 2053 mAh at 384 ms transmit pulse (no conversion losses and 100% battery lifetime at 20–30°C) | Section 3.2.2.4 |
| Measured battery lifetime | > 15 years (4 RF transmit cycles per day at 20–30°C) | Section 3.2.2 |