TIDUEO0C July 2019 – March 2021
Bench tests were run to measure the transient load response with the TPS610995 with fixed VOUT = 3.6 V on TIDA-10053. For this, the following test conditions apply:
The following efficiency table shows the results for IOUT = 250 mA with VIN = 2.5 V, which is the average value for LiMnO2 cells over their lifetime.
| VIN = 2.5 V | VOUT = 3.6 V | EFFICIENCY (%) at 250 mA |
|---|---|---|
| 393.7 mA | 251 mA | 91.81 |
Figure 3-2 shows the full efficiency plot over the load current Iout.
Figure 3-2 Efficiency Plot vs Load
CurrentFigure 3-3 shows a load transient plot for IOUT from 50 mA to 200 mA.
Figure 3-3 TPS610995 Load Transient
ResponseFigure 3-4 shows the ripple for VOUT = 3.6 V and VIN = 3.2 V.
Figure 3-4 TPS610995 VOUT =
3.6 V With IOUT = 200 mA