TIDUF26 june 2023 BQ24072 , LMR36520 , TLV62568 , TPS2116
The 3V3 rail is the primary power bus powering a system load and thus ripple and transient response on this rail must remain small. In this reference design, the TLV62080 operates very well, with a transient response of less than 6% for a 0-A to 1-A load step.
Figure 3-25 TLV62568 Transient Response
(250 to 750 mA)
Figure 3-26 TLV62568 Transient Response (0
to 1 A)
Figure 3-27 TLV62568 Transient Response
Slew