TIDUF26 june 2023 BQ24072 , LMR36520 , TLV62568 , TPS2116
TIDA-010932 leverages a TPS2116 ORing IC to switch between power sources. The device is set to automatic priority mode via R6 and R8, which autonomously switches depending on whether LMOut is available. The ST pin is tied to a pullup resistor to LMOut and can be used to relay power status to an MCU. In this design, the status pin is not used but the board can be easily modified to leverage this feature.
Figure 2-7 TIDA-010932 Power Source ORing
CircuitFigure 2-8 shows the truth table for the TPS2116, which can be used to determine the functionality based on various power modes.
Figure 2-8 TPS2116 Truth Table