TIDUF26 june 2023 BQ24072 , LMR36520 , TLV62568 , TPS2116
The TPS26400 is a high-voltage industrial eFuse with integrated back-to-back MOSFETs and enhanced built-in protection circuitry. It provides robust protection for all systems and applications powered from 4.2 V to 42 V. The device can withstand ±42-V positive and negative supply voltages without damage. For hot pluggable boards, the device provides hot-swap power management with in-rush current control and programmable output voltage slew rate features. Load, source and device protections are provided with many programmable features including overcurrent, overvoltage, undervoltage. The precision overcurrent limit (±5% at 1 A) helps to minimize over design of the input power supply, while the fast response short circuit protection 250 ns (typical) immediately isolates the faulty load from the input supply when a short circuit is detected. The internal robust protection control blocks of the TPS26400 along with the ±42-V rating helps to simplify the system designs for the surge compliance ensuring complete protection of the load and the device. The device provides precise monitoring of voltage bus for brown-out and overvoltage conditions and asserts fault signal for the downstream system. The TPS26400 monitor functions threshold accuracy of ±3% ensures tight supervision of the supply bus, eliminating the need for a separate supply voltage supervisor chip. The device monitors V(IN) and V(OUT) to provide true reverse current blocking when a reverse condition or input power failure condition is detected. The TPS26400 is also designed to control redundant power supply systems. A pair of TPS26400 devices can be configured for active ORing between the main power supply and the auxiliary power supply .
Additional features of the TPS26400 include:
Figure 2-19 TPS2640 Functional Block
Diagram