TIDUF26 june 2023 BQ24072 , LMR36520 , TLV62568 , TPS2116
The LMR36520 produces a larger ripple when operating in DCM when compared to CCM. Regardless of the mode, the LMR36520 produces an output ripple of less than 1% across the entire load range. Jitter on the switch node as shown in Figure 3-41 is expected as the rectified 24 VAC exhibits significant ripple that the LMR36520 is constantly adjusting for. The amount of ripple exhibited on the rectified 24 VAC increases with higher load currents thereby increasing jitter on the LMR36520 switch node.
Figure 3-41 LMROut Ripple (No
Load)
Figure 3-42 LMROut Ripple (150-mA
Load)
Figure 3-43 LMROut Ripple (300-mA
Load)
Figure 3-44 LMROut Ripple Persist (300-mA
Load)
Figure 3-45 LMROut Ripple (490-mA
Load)
Figure 3-46 Needs Title