TIDUF26 june 2023 BQ24072 , LMR36520 , TLV62568 , TPS2116
The ORing circuit as described in Section 2.2.4 is tested in this section. Figure 3-18 shows LMOut dominating USB upon plug in. Prior to LMOut powering up, USB is shown high and LMRC is high, forcing the USBin associated FETs on and LMOut FETs off. Once LMOut is powered up, the LMOnOff node begins to be pulled up, thus driving LMRC low, thereby turning the LM associated FETs on, and the USB associated FETs off. Figure 3-19 shows the opposite activity when LMOut shifts low. When the USB power is not present, the LM still passes through to output by pulling LMOnOff high as shown in Figure 3-20 and Figure 3-21.
Figure 3-18 ORing Start-Up (LMOut Power
Up: USB Source Present)
Figure 3-19 ORing Shutdown (LMOut Power
Loss: USB Source Present)
Figure 3-20 ORing Start-Up (LMOut Power
Up: USB Source Absent)
Figure 3-21 ORing Shutdown (LMOut Power
Loss: USB Source Absent)