TIDUF26 june 2023 BQ24072 , LMR36520 , TLV62568 , TPS2116
Perhaps the most important power rail to monitor the ripple and noise is the TLV62568 3V3 because it is powering the system load. In this reference design, the TLV62568 exhibits very low amplitude ripple. At a 125-mA load test, shown in Figure 3-33, the ripple of the 3V3 rail is equal or less than the noise floor of the oscilloscope used for testing. Figure 3-34 shows low jitter on the switch node when using only one source. When using two sources during high current loads as shown in Figure 3-38, the battery in addition to the PWRin source, the SW node exhibits more jitter because the input voltage is constantly changing to balance battery and PWRin sources. Even while using dual sources and full load current the ripple of the 3V3 rail stays beneath 0.75%.
Figure 3-30 3V3 Ripple (No Load; 24-VAC
Source)
Figure 3-31 3V3 Ripple (90-mA; 24-VAC
Source)
Figure 3-32 3V3 Ripple (125-mA; 24-VAC
Source)
Figure 3-33 3V3 Ripple (210-mA; 24-VAC
Source)
Figure 3-34 3V3 Ripple Persist (210-mA;
24-VAC Source)
Figure 3-35 3V3 Ripple (90-mA Load;
24-VAC Source Plus Battery)
Figure 3-36 3V3 Ripple (125-mA
Load; 24-VAC Source Plus Battery)
Figure 3-37 3V3 Ripple (210-mA
Load; 24-VAC Source Plus Battery)
Figure 3-38 3V3 Ripple Persist
(210-mA Load; 24-VAC Source Plus Battery)
Figure 3-39 3V3 Ripple Persist (1-A
Load; 24-VAC Source Plus Battery)
Figure 3-40 3V3 Ripple Persist (1-A
Load; Battery Only)