ISOUSB111 is a galvanically-isolated USB 2.0
compliant repeater supporting low-speed (1.5Mbps) and full-speed (12Mbps) signaling
rates. The device supports automatic connect and speed detection, reflection of pullups
and pulldowns, and link power management allowing drop-in USB hub, host, peripheral and
cable isolation. The device also supports automatic role reversal - if after disconnect,
a new connection is detected on the upstream facing port, then the upstream and
downstream port definitions are reversed. This feature enables the device to support USB
On-The-Go (OTG) and USB Type-C Dual Role Port (DRP) implementations. This device uses a
silicon dioxide (SiO2) insulation barrier able to withstand voltage of up to
5000VRMS and a working voltage of 1500VRMS. Used in
conjunction with isolated power supplies, the device protects against high voltage, and
prevents noise currents from the bus from entering the local ground. The ISOUSB111
device is available for reinforced isolation. The ISOUSB111 also supports a wide ambient
temperature range of –40°C to +125°C. The device is available in the standard SOIC-16
(16-DW) package and a smaller SSOP-16 (16-DWX) package.