TIDUF48C November 2024 – January 2025 THS6222 , THS6232
In this project, the LP-MSPM0G3507 LaunchPad Development Kit was used to drive the TIDA-010935, the pin disposition was designed to superimpose the TIDA to the LaunchPad. Alternatively, jumpers can be used to connect TIDA pins to the GPIOs of a generic microcontroller using the information in Table 2-5.
The board is then connected to a power supply between 13.5V and 50V. Best design practice includes keeping the two boards isolated using different supplies. The 2 TIDA designs are connected to each other through jumpers J2 and J3 with two resistors that have the same value.
The connection between the two TIDA designs was made with two 15Ω resistors, but also 20Ω and 100Ω were tried.