TIDUF48C November   2024  – January 2025 THS6222 , THS6232

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 PLC010935BP
      2. 2.2.2 THVD8000DDF
      3. 2.2.3 THS6222RGTT
      4. 2.2.4 MSPM0G350x
      5. 2.2.5 TPS26624DRCR
      6. 2.2.6 LM5164QDDARQ1
      7. 2.2.7 TPS560430X3FDBVR
      8. 2.2.8 TMUX1204DGSR
    3. 2.3 Design Considerations
      1. 2.3.1 Modulator and Carrier Frequency Selection
      2. 2.3.2 Power Consumption and Gain of the THS6222 Line Driver
      3. 2.3.3 Front End and Discrete Filter
      4. 2.3.4 THVD8000 Schematic
      5. 2.3.5 Board Pinout
  9. 3Hardware, Software, Testing Requirements and Test Results
    1. 3.1 Test Setup
      1. 3.1.1 Powering the TIDA-010935
    2. 3.2 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author
  12. 6Revision History

THVD8000 Schematic

Figure 2-7 shows the schematic overview of the THVD8000.

TIDA-010935 THVD8000 Schematic Figure 2-7 THVD8000 Schematic

The selection between transmitting and receiving phase is handled by the THVD8000 as depicted in Figure 2-7. The FSET pin provides the carrier frequency, chosen by the TMUX between 125kHz, 500kHz, 2MHz, and 5MHz.

The MODE pin is responsible of setting the receiving (set low) and the transmitting (set high) phase, if the TX phase is active the signal is taken as input from the pin D, if the RX phase is active the R pin is taken as output.