TIDUF48C November 2024 – January 2025 THS6222 , THS6232
A microcontroller is necessary to operate the TIDA-010935. From the microcontroller, the data requested can be sent across the power line by means of a modulator and a line driver. The TIDA-010935 uses a THVD8000 RS-485 transceiver with OOK modulation scheme as a modulator.
An additional feature of the THVD8000 is the FSET pin, which allows by means of an external resistor, to determine what carrier frequency to use for the modulation and demodulation scheme. The THVD8000 has carrier frequencies ranging from 125kHz up to 5MHz in set distances. To allow testing for multiple carrier frequencies in this system, 4 relevant carrier frequencies were selected and can be selected on the software side by means of setting the FSETB0 and FSETB1 values. Table 2-1 shows the available carrier frequencies for the TIDA-010935 and the corresponding resistor value necessary. Table 2-2 shows the necessary FSETB0 and FSETB1 values corresponding to the desired carrier frequency.
| RF_SET (kΩ) | OOK f0 (kHz) |
|---|---|
| 77 | 125 |
| 19 | 500 |
| 4.4 | 2000 |
| 1.5 | 5000 |
| FSETB0 | FSETB1 | OOK f0 (kHz) |
|---|---|---|
| 0 | 0 | 125 |
| 1 | 0 | 500 |
| 0 | 1 | 2000 |
| 1 | 1 | 5000 |