TIDUF48C November 2024 – January 2025 THS6222 , THS6232
Table 2-5 provides descriptions of the pins.
| PIN NUMBER | PIN NAME | DESCRIPTION |
|---|---|---|
| 1 | 3.3V | 3.3V power supply |
| 3 | RX | Receiver pin |
| 4 | TX | Transmitter pin |
| 5 | SHDN | Shutdown pin, set high to enable the communication |
| 8 | MODE | Mode pin, set high for enabling transmitting phase, low for receiving phase |
| 11 | FLT | FLT pin, if set high the device is off, if low the device can work |
| 20 | GND | Ground connection |
| 22 | GND | Ground connection |
| 31 | FILTER_B1 | TMUX pin for filter selection |
| 32 | FILTER_B0 | TMUX pin for filter selection |
| 33 | FSET_B1 | Modulation frequency selection pin |
| 34 | FSET_B0 | Modulation frequency selection pin |
| 35 | FILTER_EN | Enable pin for activating TMUX and demodulation |
| 39 | BIAS_1 | Current consumption selection pin |
| 40 | BIAS_2 | Current consumption selection pin |