TIDUF72 August 2024
This section discusses the features of the test software and provides insight on how the calculation of many metrology parameters are implemented. The metrology software used for testing TIDA-010944 is delivered as a middleware example in the latest MSPM0 SDK, Version 2.01.00.03 or later.
The middleware contains hardware
abstraction layers which enable communication between the standalone ADCs and an Arm
Cortex-M0+ MCU and a library of metrology calculations for energy measurements. A
Microsoft Windows PC GUI software is used to display metrology parameters from the
TIDA-010944 reference design and can be found in MSPM0-SDK, see
the /tools directory under
C:\ti\mspm0_sdk_2_01_00_03\tools\metrology_gui.
The resource utilization of TIDA-010944 middleware code example, using optimization setting of 2 are: