TIDUF72 August   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
    2. 1.2 End Equipment
    3. 1.3 Electricity Meter
    4. 1.4 Power Quality Meter, Power Quality Analyzer
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Magnetic Tamper Detection With TMAG5273 Linear 3D Hall-Effect Sensor
      2. 2.2.2 Analog Inputs of Standalone ADCs
      3. 2.2.3 Voltage Measurement Analog Front End
      4. 2.2.4 Analog Front End for Current Measurement
    3. 2.3 Highlighted Products
      1. 2.3.1 AMC131M03
      2. 2.3.2 ADS131M02
      3. 2.3.3 MSPM0G1106
      4. 2.3.4 TMAG5273
      5. 2.3.5 ISO6731
      6. 2.3.6 TRS3232E
      7. 2.3.7 TPS709
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
      1. 3.1.1  Software Requirements
      2. 3.1.2  UART for PC GUI Communication
      3. 3.1.3  Direct Memory Access (DMA)
      4. 3.1.4  ADC Setup
      5. 3.1.5  Foreground Process
      6. 3.1.6  Formulas
        1. 3.1.6.1 Standard Metrology Parameters
        2. 3.1.6.2 Power Quality Formulas
      7. 3.1.7  Background Process
      8. 3.1.8  Software Function per_sample_dsp()
      9. 3.1.9  Voltage and Current Signals
      10. 3.1.10 Pure Waveform Samples
      11. 3.1.11 Frequency Measurement and Cycle Tracking
      12. 3.1.12 LED Pulse Generation
      13. 3.1.13 Phase Compensation
    2. 3.2 Test Setup
      1. 3.2.1 Power Supply Options and Jumper Setting
      2. 3.2.2 Electricity Meter Metrology Accuracy Testing
      3. 3.2.3 Viewing Metrology Readings and Calibration
        1. 3.2.3.1 Calibrating and Viewing Results From PC
      4. 3.2.4 Calibration and FLASH Settings for MSPM0+ MCU
      5. 3.2.5 Gain Calibration
      6. 3.2.6 Voltage and Current Gain Calibration
      7. 3.2.7 Active Power Gain Calibration
      8. 3.2.8 Offset Calibration
      9. 3.2.9 Phase Calibration
    3. 3.3 Test Results
      1. 3.3.1 Energy Metrology Accuracy Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
      3. 4.1.3 PCB Layout Recommendations
      4. 4.1.4 Layout Prints
      5. 4.1.5 Altium Project
      6. 4.1.6 Gerber Files
      7. 4.1.7 Assembly Drawings
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Authors

Electricity Meter Metrology Accuracy Testing

To test for metrology accuracy in the electricity meter configuration, a source generator is used to provide the voltages and currents to the system at the proper locations mentioned in Figure 3-9. In this design, a nominal voltage of 120V between the line and neutral, calibration current of 10A, and nominal frequency of 50Hz are used for each of the two phases.

When the voltages and currents are applied to the system, the system outputs the cumulative active energy pulses and cumulative reactive energy pulses at a rate of 6400 pulses per kWh. This pulse output is fed into a reference meter (in the test equipment for this reference design, this pulse output is integrated in the same equipment used for the source generator) that determines the energy % error based on the actual energy provided to the system and the measured energy as determined by the active and reactive energy output pulse of the system. For the split-phase configuration, cumulative active energy error testing, cumulative reactive energy error testing, individual phase active energy testing, and frequency variation testing are performed after performing the energy gain calibration and phase compensation as described in Section 3.2.4. In addition to the energy error tests, the RMS voltage % error and RMS current % error are measured as well.