TIDUFC2 April 2025
The TMUX9832 is a 32-channel low-harmonic-distortion, low-resistance, low-capacitance, high-voltage analog switch integrated circuit (IC) with latch-up immunity. Each device has 32 independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The device only requires a +5V analog supply, while still being able to support ±110V analog signals. The TMUX9832 also integrates bleed resistors on the drain (Dx) pins to discharge capacitive loads, like piezoelectric transducers. TMUX9832 is an excellent choice for medical ultrasound imaging and other piezoelectric transducer driver applications.
To reduce noise in the signal path due to potential clock feedthrough, the active low latch enable can be held high while data is loaded into the shift registers. The cascadable 32-bit shift register of the TMUX9832 also supports Low-Voltage Differential Signaling (LVDS) and single-ended complementary metal-oxide semiconductor (CMOS) mode.