TIDUFC2 April 2025
The TPSM63603 synchronous buck power module is a highly integrated 36V, 3A, DC/DC device that combines power MOSFETs, a shielded inductor, and passives in an Enhanced HotRod™ QFN package. The module has pins for VIN and VOUT located at the corners of the package for optimized input and output capacitor layout placement. Four larger thermal pads beneath the module enable a simple layout and easy handling in manufacturing.
TPSM63603 module design can be done quickly based on WEBENCH® circuit design and selection simulation services with corresponding input parameters shown in Table 2-2.
| PARAMETERS | TYPICAL VALUE | WEBENCH INPUT |
|---|---|---|
| DC input | 12V | Vinmin = 11.7V, Vmax = 12V |
| Output voltage | +5.5V | 5.5V |
| Output voltage ripple | As low as possible | ±5% |
| Output current | 3A | 3A |
| Maximum ambient | –40°C to 105°C | 30°C |
| External sync frequency | Yes | 500kHz |
Set En_Sync pin to with UVLO | N/A | Yes |
| PARAMETERS | TYPICAL VALUE | WEBENCH INPUT |
|---|---|---|
| DC input | 12V | Vinmin = 11.7V, Vmax = 12V |
| Output voltage | +3.3V | 3.3V |
| Output voltage ripple | As low as possible | ±5% |
| Output current | 3A | 3A |
| Maximum ambient | –40°C to 105°C | 30°C |
| External sync frequency | Yes | 500kHz |
Set En_Sync pin to with UVLO | N/A | Yes |
Figure 2-5 and Figure 2-6 show the schematic resulting from WEBENCH for 5.5V and 3.3V, respectively.
Figure 2-7 through Figure 2-10 show the efficiency and output voltage peak-to-peak graphs.
The –5.5V output can be designed to the same parameters but needs to be configured as an inverting Buck according to the inverting buck-boost regulator with a –5V output section of the TPSM63603 High-Density, 3V to 36V Input, 1V to 16V Output, 3A Power Module With Enhanced HotRod™ QFN Package data sheet. Since the switching mode power supply circuits in the ultrasound equipment all require synchronization of the switching frequency, an additional synchronization clock input is required and the –5.5V synchronization signal requires the input level shift. See also the Working With Inverting Buck-Boost Converters application note.
The DC/DC output goes to the TPS74001 and TPS733031 LDO devices which help to lower the noise of the analog power supply. The TPS7A94 is an ultra-low-noise (0.46μVRMS), low dropout (LDO) voltage regulator capable of sourcing 1A with only 150mV of dropout and the TPS7A3301 output noise can be lowered to 16μVRMS.