TIDUFC2 April   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 High-Voltage Generator Circuit
      2. 2.2.2 Low-Voltage Switching Mode Power Supply
      3. 2.2.3 Sitara™ MCU AM2431 Reset and Power Rail Monitoring Circuit
      4. 2.2.4 Clock Generator
      5. 2.2.5 CMOS to LVDS Driver
      6. 2.2.6 Layout Guidance
    3. 2.3 Highlighted Products
      1. 2.3.1 TX7516
      2. 2.3.2 TMU9832
      3. 2.3.3 AM2431
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
      1. 3.1.1 TIDA-010256 PCB Overview
      2. 3.1.2 TIDA-010256 Connector Settings
    2. 3.2 Software Requirements
    3. 3.3 Test Setup
    4. 3.4 Test Results
      1. 3.4.1 High-Voltage Power Supply Output Ripple
      2. 3.4.2 Output Waveform
      3. 3.4.3 Thermal Test
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks

Test Setup

Table 3-2 lists the equipment used for the TIDA-010256 testing session. Figure 3-3 shows the test setup.

Table 3-2 TIDA-010256 Required Equipment for Setup
TEST EQUIPMENT PART NUMBER
High-voltage source(1) Agilent® 6030A,
ITECH® IT6724H
Low-voltage source Keithley® 2230G-30-1
Oscilloscope Tektronix® DPO3054
Probes Tektronix® P5050B
The TIDA-010256 board requires two high voltage ±100V power supply source each with a 500mA current range.

TIDA-010256 TIDA-010256 System Test Setup

Figure 3-3 TIDA-010256 System Test Setup

In the tests, an additional PC was required to send commands through the TeraTerm terminal.