TIDUFC2 April 2025
The synchronous trigger signal TR_BF_SYNC for TX7516 only supports LVDS input, while the Sitara MCU (AM2431) only outputs CMOS or Low-Voltage Complementary Metal Oxide Semiconductor (LVCMOS). Figure 2-15 shows the resulting required external LVCMOS and LVCMOS-to-LVDS translation circuit.
The TR_BF_SYNC signal on the TX7516 supports internal LVDS terminal resistance configuration, defaulting to 100Ω.