TIDUFE2 October   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Fault Detection and Protection
      2. 2.2.2 Theory of Operation - Parallel LDOs Using Op Amps
      3. 2.2.3 Theory of Operation - Parallel LDOs Using Ballast Resistors
    3. 2.3 Highlighted Products
      1. 2.3.1 TPS7B7702-Q1, Automotive, Dual-Channel Antenna Low Dropout (LDO) Regulator With Current Sense
      2. 2.3.2 OPAx388 Automotive, Precision, Zero-Drift, Zero-Crossover, True Rail-to-Rail, Input/Output Operational Amplifiers
      3. 2.3.3 LMV321A-Q1 Automotive Low-Voltage Rail-to-Rail Output Operational Amplifier
  9. 3Hardware, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Test Setup
    3. 3.3 Test Results - Parallel LDOs Using Op Amps
      1. 3.3.1 Short to Battery
      2. 3.3.2 Load Transient Response
      3. 3.3.3 Current Limit
      4. 3.3.4 Start-Up
      5. 3.3.5 Shutdown
      6. 3.3.6 Line Transient
      7. 3.3.7 PSRR
      8. 3.3.8 Thermal Performance
      9. 3.3.9 Thermal Limit Protection
    4. 3.4 Test Results - Parallel LDOs Using Ballast Resistors
      1. 3.4.1 Short to Battery
      2. 3.4.2 Load Transient Response
      3. 3.4.3 Current Limit
      4. 3.4.4 Start-Up
      5. 3.4.5 Line Transient
      6. 3.4.6 Thermal Performance
      7. 3.4.7 Thermal Limit Protection
    5. 3.5 Comparison of Results Between Parallel LDO Techniques
      1. 3.5.1 VLOAD vs ILOAD
      2. 3.5.2 PSRR
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
      3. 4.1.3 Layout Prints
    2. 4.2 Tools
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

Theory of Operation - Parallel LDOs Using Op Amps

This topology senses the load current drawn from each LDO channel and uses this information to parallel multiple LDO channels together. This technique is applicable only to adjustable output LDOs. When paralleling LDOs using op amps, one LDO, called the primary LDO, controls the overall output. Each additional LDO channel that is paralleled is referred to as a secondary LDO. In this configuration, the output of an amplifier is connected to the feedback pin of each secondary LDO, allowing the primary LDO to control the overall output. Any number of secondary LDOs can be paralleled using this method, enabling the total available current to be the sum of the currents of the individual LDOs - provided the current sensing remains accurate. The TPS7B770x-Q1 current sensing has a worst-case tolerance of ±8%, which sets a practical limit on the total current that can be reliably drawn in worst-case conditions.

The compensation for the op-amp circuit is critical to maintain system stability. In this reference design, the op amp is configured as a simple integrator. An isolation resistor (RISO) is placed in series between the op amp and the FB pin to prevent the op amp from being capacitively loaded down, which can otherwise cause the op amp to become unstable (see reference [8]). Figure 2-3 shows the final op-amp circuit is provided.

TIDA-050096 Final Op-Amp Circuit Figure 2-3 Final Op-Amp Circuit

Load transient response measurements are provided (see Section 3.3), demonstrating the stability of the circuit. Additionally, power-supply rejection ratio (PSRR) and other measurements are included to further validate the robustness of the design (again, see Section 3.3).