TIDUFE2 October 2025
The TPS7B7702-Q1 includes both analog current sense and digital fault pins for full diagnostics of different fault conditions.
The current-sense voltage scale is selected based on the output-current range of interest. Figure 2-2 shows a recommended setting that allows for full diagnostics of each fault. Before the device goes into current-limit mode, the output current-sense voltage is linearly proportional to the actual load current. During a thermal-shutdown (TSD) and short-to-battery (STB) condition, the current-sense voltage is set to the fault voltage level that is specified in the electrical characteristics table of the TPS7B770x-Q1, Automotive, Single- and Dual-Channel Antenna LDO With Current Sense (TPS7B7702-Q1) data sheet.
Figure 2-2 Functionality of the Current
Sense Output