TIDUFE2 October 2025
The load is applied for 30 minutes for each measurement. The measurements are captured with an ambient temperature of approximately 26°C.

| ILOAD = 600mA, Op-Amp = OPA388-Q1 |

| ILOAD = 1.2A, Op-Amp = OPA388-Q1 |

| ILOAD = 900mA, Op-Amp = OPA388-Q1 |