TIDUFE2 October 2025
The thermal protection performance of the parallel LDO channels exhibits a staircase effect on VLOAD during turn off and turn on as each LDO enters and exits thermal shutdown. Thermal protection is repeatedly engaged until the power dissipation from the parallel LDOs is removed. Figure 3-48 demonstrates the desired effect of the thermal protection circuitry in the presence of heavy power dissipation across the LDOs.
| VERR = VERR1, VIN = 21V, IOUT = 600mA |