SCLA059 December 2022 SN74AUP1G08 , SN74HCS08 , SN74HCS595 , SN74LVC1G08
For the purpose of this report, a simplified robot CPU board block diagram is used to illustrate the logic and translation use cases, see Figure 1-1. Each red block has an associated use-case document. Links are provided in Table 1-1 and Table 1-2. For a more complete block diagram, see the Robot CPU Board Products and Reference Design pages.
Each use case is linked to a separate short document that provides additional details including a block diagram, design tips, and part recommendations. The nearest block and use-case identifiers are listed to match up exactly to the use cases shown in the provided Simplified Block Diagram for Robot CPU Boards.
Nearest Block | Use-Case Identifier | Use Case |
---|---|---|
Self-Diagnostics/Monitoring | Fault Latch | |
Fault Combination | Use Fewer Inputs to Monitor Error Signals | |
Clocking | Clock Division | Dividing a Clock |
Non Isolated DC/DC Power Supply | Power Good | Combine Power Good Signals |
Signal Input/Output Protection | Redrive Signals | Redrive Digital Signals |
Output User Interface | Output Expansion | Drive Indicator LEDs |
Nearest Block | Use-Case Identifier | Use Case |
---|---|---|
Wired Interface | RGMII | Translate Voltages for RGMII |
It is common to see clocks be used in industrial robot CPU boards however not all devices are able to use the clock at its fastest. For devices to be able to operate, the user can divide the clock by using D-type flip-flops(DFF). Using DFFs to divide your clock frequency will result in values of where n is the number of DFFs connected in series. This is shown in Figure 1-2.
Part Number | Automotive Qualified | Operating Voltage Range | Features |
---|---|---|---|
SN74AUP1G74 | 0.8 V to 3.6 V | AUP family logic devices are extremely low power, and fast; ICC < 0.9 μA; tpd 5 - 10 ns | |
Clear and preset | |||
SN74AUP1G80 | 0.8 V to 3.6 V | AUP family logic devices are extremely low power, and fast; ICC < 0.9 μA; tpd 5 - 10 ns | |
Only inverted Q output | |||
SN74AUC1G74 | 0.8 V to 2.7 V | Extremely high speed at 1.8 V; tpd < 2.4 ns | |
SN74LVC1G374 | 1.65 V to 5.5 V | High drive strength 32 mA 3-State outputs Over-voltage inputs |
|
SN74LVC1G374-Q1 | ✓ | ||
SN74LVC1G74 |
High drive strength 32 mA Push-Pull outputs Over voltage tolerant inputs |
||
SN74LVC2G74-Q1 | ✓ | ||
SN74HCS393 | 2 V to 6 V |
Counter Up to 8 divisions |
For more devices, browse through the online parametric tool where you can sort by desired voltage, channel numbers, and other features.