14-pin (NPA) package image

ADC0832CCWMX/NOPB ACTIVE

8-Bit, 2-Ch Serial I/O A/D Converter

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADC0832CCWM/NOPB ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (NPA) | 14
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the ADC0832-N

  • TI MICROWIRE Compatible—Direct Interface to COPS Family Processors
  • Easy Interface to All Microprocessors, or Operates “Stand-Alone”
  • Operates Ratiometrically or with 5 VDC Voltage Reference
  • No Zero or Full‐Scale Adjust Required
  • 2‐, 4‐ or 8‐Channel Multiplexer Options with Address Logic
  • Shunt Regulator Allows Operation with High Voltage Supplies
  • 0V to 5V Input Range with Single 5V Power Supply
  • Remote Operation with Serial Digital Data Link
  • TTL/MOS Input/Output Compatible
  • 0.3 in. Standard Width, 8‐, 14‐ or 20‐Pin PDIP Package
  • 20 Pin PLCC Package (ADC0838-N Only)
  • SOIC Package

Key Specifications

  • Resolution: 8 Bits
  • Total Unadjusted Error: ±½ LSB and ±1 LSB
  • Single Supply: 5 VDC
  • Low Power: 15 mW
  • Conversion Time: 32 μs

All trademarks are the property of their respective owners.

Description for the ADC0832-N

The ADC0831 series are 8-bit successive approximation A/D converters with a serial I/O and configurable input multiplexers with up to 8 channels. The serial I/O is configured to comply with the TI MICROWIRE serial data exchange standard for easy interface to the COPS family of processors, and can interface with standard shift registers or μPs.

The 2‐, 4‐ or 8‐channel multiplexers are software configured for single‐ended or differential inputs as well as channel assignment.

The differential analog voltage input allows increasing the common‐mode rejection and offsetting the analog zero input voltage value. In addition, the voltage reference input can be adjusted to allow encoding any smaller analog voltage span to the full 8 bits of resolution.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADC0832CCWM/NOPB ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more