128-pin (NBC) package image

ADC08D1520WGFQV ACTIVE

Radiation-hardness-assured (RHA), QMLV, 300-krad, ceramic, 8-bit, dual 1.5-GSPS or single 3-GSPS ADC

ACTIVE barcode LOT/DATE Lot and date code selection may be available
Same as: 5962F0721401VZC This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962F0721401VZC ACTIVE barcode LOT/DATE Lot and date code selection may be available
Package qty | Carrier 12 | JEDEC TRAY (5+1)
Inventory
Qty | Price 100u | +

Quality information

Rating Space
RoHS Exempt
REACH Yes
Lead finish / Ball material NIAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A2C

Packaging information

Package | Pins CFP (NBC) | 128
Operating temperature range (°C) -55 to 125
Package qty | Carrier 12 | JEDEC TRAY (5+1)

Features for the ADC08D1520QML-SP

  • Total Ionizing Dose 300 krad(Si)
  • Single Event Latch-up 120 MeV-cm2/mg
  • Single +1.9V ±0.1V Operation
  • Interleave Mode for 2x Sample Rate
  • Multiple ADC Synchronization Capability
  • Adjustment of Input Full-Scale Range, Offset and Clock Phase Adjustment
  • Choice of SDR or DDR output clocking
  • 1:1 or 1:2 Selectable Output Demux
  • Second DCLK output
  • Duty Cycle Corrected Sample Clock
  • Test pattern
  • Serial Interface for Extended Control

Key Specifications

  • Resolution 8 Bits
  • Max Conversion Rate 1.5 GSPS (min)
  • Code Error Rate 10-18 (typ)
  • ENOB at 748 MHz Input 7.2 Bits (typ)
  • DNL ±0.15 LSB (typ)
  • Power Consumption
    • Operating in 1:2 Demux Output 2.0 W (typ)
    • Power Down Mode 2.9 mW (typ)

All trademarks are the property of their respective owners.

Description for the ADC08D1520QML-SP

The ADC08D1520 is an 8–Bit, dual channel, low power, high performance CMOS analog-to-digital converter that builds upon the ADC08D1000 platform. The ADC08D1520 digitizes signals to 8 bits of resolution at sample rates up to 1.7 GSPS. It has expanded features compared to the ADC08D1000, which include a test pattern output for system debug, clock phase adjust, and selectable output demultiplexer modes. Consuming a typical 2.0W in Demultiplex Mode at 1.5 GSPS from a single 1.9 Volt supply, this device is ensured to have no missing codes over the full operating temperature range. The unique folding and interpolating architecture, the fully differential comparator design, the innovative design of the internal sample-and-hold amplifier and the self-calibration scheme enable a very flat response of all dynamic parameters beyond Nyquist, producing a high 7.2 Effective Number of Bits (ENOB) with a 748 MHz input signal and a 1.5 GHz sample rate while providing a 10-18 Code Error Rate (C.E.R.) Output formatting is offset binary and the Low Voltage Differential Signaling (LVDS) digital outputs are compatible with IEEE 1596.3-1996, with the exception of an adjustable common mode voltage between 0.8V and 1.2V.

Each converter has a selectable output demultiplexer which feeds two LVDS buses. If the 1:2 Demultiplexed Mode is selected, the output data rate is reduced to half the input sample rate on each bus. When Non-Demultiplexed Mode is selected, the output data rate on channels DI and DQ are at the same rate as the input sample clock. The two converters can be interleaved and used as a single 3 GSPS ADC.

The converter typically consumes less than 2.9 mW in the Power Down Mode and is available in a 128-pin, thermally enhanced, multi-layer ceramic quad package and operates over the Military (-55°C ≤ TA ≤ +125°C) temperature range.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962F0721401VZC ACTIVE barcode LOT/DATE Lot and date code selection may be available
Package qty | Carrier 12 | JEDEC TRAY (5+1)
Inventory
Qty | Price 100u | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more