292-pin (NXA) package image

ADC12D1600CIUT ACTIVE

12-bit, dual 1.6-GSPS or single 3.2-GSPS analog-to-digital converter (ADC)

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS No
REACH Affected
Lead finish / Ball material SNPB
MSL rating / Peak reflow Level-3-220C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A5A3

Packaging information

Package | Pins BGA (NXA) | 292
Operating temperature range (°C) -40 to 85
Package qty | Carrier 40 | JEDEC TRAY (10+1)

Features for the ADC12D1600

  • Configurable to Either 2.0/3.2 GSPS Interleaved
    or 1.0/1.6 GSPS Dual ADC
  • Pin-Compatible With ADC10D1x00 and
    ADC12D1x00
  • Internally Terminated, Buffered, Differential
    Analog Inputs
  • Interleaved Timing Automatic and Manual Skew
    Adjust
  • Test Patterns at Output for System Debug
  • Programmable 15-bit Gain and 12-bit Plus Sign
    Offset
  • Programmable tAD Adjust Feature
  • 1:1 Non-demuxed or 1:2 Demuxed LVDS Outputs
  • AutoSync Feature for Multi-Chip Systems
  • Single 1.9-V ± 0.1-V Power Supply

Description for the ADC12D1600

The 12-bit, 2.0/3.2 GSPS ADC12D1x00 device is the latest advance in TI’s Ultra High-Speed ADC family and builds upon the features, architecture, and functionality of the 10-bit GHz family of ADCs.

The ADC12D1x00 provides a flexible LVDS interface which has multiple SPI programmable options to facilitate board design and FPGA/ASIC data capture. The LVDS outputs are compatible with IEEE 1596.3-1996 and support programmable common-mode voltage.

The ADC12D1x00 is packaged in a leaded or lead-free 292-pin thermally enhanced BGA package over the rated industrial temperature range of –40°C to 85°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more