292-pin (NXA) package image

ADC12D500RFIUT/NOPB ACTIVE

12-Bit, Dual 500-MSPS or Single 1.0-GSPS, RF Sampling Analog-to-Digital Converter (ADC)

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAG
MSL rating / Peak reflow Level-3-250C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A5A3

Packaging information

Package | Pins BGA (NXA) | 292
Operating temperature range (°C) -40 to 85
Package qty | Carrier 40 | JEDEC TRAY (10+1)

Features for the ADC12D500RF

  • Excellent Noise and Linearity up to and Above fIN = 2.7 GHz
  • Configurable to Either 1.6/1.0 GSPS Interleaved or 800/500 MSPS Dual ADC
  • New DESCLKIQ Mode for High Bandwidth, High Sampling Rate Apps
  • Pin-Compatible with ADC1xD1x00
  • AutoSync Feature for Multi-Chip Synchronization
  • Internally Terminated, Buffered, Differential Analog Inputs
  • Interleaved Timing Automatic and Manual Skew Adjust
  • Test Patterns at Output for System Debug
  • Time Stamp Feature to Capture External Trigger
  • Programmable Gain, Offset, and tAD Adjust Feature
  • 1:1 Non-Demuxed or 1:2 Demuxed LVDS Outputs
  • Key Specifications
    • Resolution 12 Bits
    • Interleaved 1.6/1.0 GSPS ADCIMD3 (Fin = 2.7GHz @ -13dBFS): -63/-61 dBc (typ)IMD3 (Fin = 2.7GHz @ -16dBFS): -71/-69 dBc (typ)Noise Floor: -152.2/-150.5 dBm/Hz (typ)Noise Power Ratio: 50.4/50.7 dB (typ)Power: 2.50/2.02 W (typ)
    • Dual 800/500 MSPS ADC, Fin = 498 MHzENOB: 9.5/9.6 Bits (typ)SNR: 59.7/59.7 dB (typ)SFDR: 71.2/72 dBc (typ)Power per Channel: 1.25/1.01 W (typ)

All trademarks are the property of their respective owners.

Description for the ADC12D500RF

The 12-bit 1.6/1.0 GSPS ADC12D800/500RF is an RF-sampling GSPS ADC that can directly sample input frequencies up to and above 2.7 GHz. The ADC12D800/500RF augments the very large Nyquist zone of TI’s GSPS ADCs with excellent noise and linearity performance at RF frequencies, extending its usable range beyond the 7th Nyquist zone

The ADC12D800/500RF provides a flexible LVDS interface which has multiple SPI programmable options to facilitate board design and FPGA/ASIC data capture. The LVDS outputs are compatible with IEEE 1596.3-1996 and supports programmable common mode voltage. The product is packaged in a lead-free 292-ball thermally enhanced BGA package over the rated industrial temperature range of -40°C to +85°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more