32-pin (RHB) package image

ADS1261BIRHBR ACTIVE

24-bit, 40-kSPS, 10-ch delta-sigma ADC with PGA, VREF, IDACs & AC excitation for factory automation

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS1261BIRHBT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the ADS1261

  • 24-bit, high-precision ADCs
    • Offset drift: 1 nV/°C
    • Gain drift: 0.5 ppm/°C
    • Noise: 30 nVRMS (20 SPS, gain = 128)
    • Linearity: 2 ppm
  • CMOS PGA gain: 1 to 128
  • Wide input voltage range: ±7 mV to ±5 V
  • Data rate: 2.5 SPS to 40 kSPS
  • 2.5-V reference: 2 ppm/°C
  • Simultaneous 50-Hz and 60-Hz rejection mode
  • Single-cycle settling mode
  • Signal and reference monitors
  • 5-V or ±2.5-V power supply
  • Internal temperature sensor
  • Cyclic redundancy check (CRC)
  • Excitation current sources
  • Sensor burn-out current sources
  • Four general-purpose inputs/outputs (ADS1261)
  • AC excitation for bridge sensors (ADS1261)
  • 5-mm × 5-mm VQFN package

Description for the ADS1261

The ADS1260 and ADS1261 (ADS126x) are precision, 40-kSPS, delta-sigma (ΔΣ) analog-to-digital converters (ADCs) that include a programmable gain amplifier (PGA). The devices also include a precision voltage reference and internal fault monitors. The sensor-ready ADCs give a high-accuracy, single-chip solution for the most demanding measurements, for example, weigh scales and resistance temperature detectors (RTDs).

The ADCs contain an input signal multiplexer, a low-noise PGA (with gains from 1 to 128), a 24-bit ΔΣ modulator, a precision voltage reference, and a programmable digital filter.

The high-impedance PGA inputs (1 GΩ) decrease measurement error due to sensor loading. The ADS1260 supports three differential or five single-ended inputs. The ADS1261 supports five differential or ten single-ended inputs. The integrated current sources simplify the measurement of RTDs.

The flexible digital filter is programmable for single-cycle settled conversions, while supplying simultaneous 50-Hz and 60-Hz line cycle rejection. Signal and reference monitors, a temperature sensor, and CRC data verification make data reliability better.

The ADS126x are pin compatible devices given in a 5-mm × 5-mm VQFN package and are specified across the –40°C to +125°C temperature range.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS1261BIRHBT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more