Packaging information
Package | Pins CFP (TBAR) (HKV) | 28 |
Operating temperature range (°C) -55 to 115 |
Package qty | Carrier 25 | TUBE |
Features for the ADS1282-SP
- QMLV (QML Class V) MIL-PRF-38535 Qualified and Radiation Hardness
Assured (RHA), SMD 5962-14231
- 5962L1423101VXC - Qualified over the Military Temperature Range (–55°C to 125°C)
- 5962L1423102VXC - Qualified over Reduced Temperature Range (–55°C to 115°C) for Improved Dynamic Performance
- 5962L14231:
- Radiation Hardness Assurance (RHA) up to Total Ionizing Dose (TID) 50 kRAD (Si)
- Single Event Latchup (SEL) Immune to LET = 50 MeV-cm2/mg at 125°C
- Single Event Latchup (SEL) Immune to LET = 60 MeV-cm2/mg at 85°C
- High Resolution: 124-dB SNR (1000 SPS)
- High Accuracy: THD: –102 dB
INL: 0.5 ppm - Low-Noise PGA
- Two-Channel Input MUX
- Inherently-Stable Modulator With Fast Responding Over-Range Detection
- Flexible Digital Filter:
- Sinc + FIR + IIR (Selectable)
- Linear or Minimum Phase Response
- Programmable High-Pass Filter
- Selectable FIR Data Rates:
250 SPS to 4 kSPS
- Filter Bypass Option
- Low-Power Consumption: 25 mW
- Offset and Gain Calibration Engine
- SYNC Input
- Analog Supply: Unipolar (5 V) or Bipolar (±2.5 V)
- Digital Supply: 1.75 to 3.3 V
Description for the ADS1282-SP
The ADS1282-SP is a radiation-tolerant extremely high-performance, single-chip analog-to-digital converter (ADC) with an integrated, low-noise programmable gain amplifier (PGA) and two-channel input multiplexer (MUX). ADS1282-SP is suitable for the demanding needs of space applications providing ultra-precision performance while maintaining radiation tolerance suitable for a large variety of satellites, payloads, sensing and other harsh environment applications.
The converter uses a fourth-order, inherently stable, delta-sigma (ΔΣ) modulator that provides outstanding noise and linearity performance. The modulator is used either in conjunction with the on-chip digital filter, or can be bypassed for use with post processing filters.
The flexible input MUX provides an additional external input for measurement, as well as internal self-test connections. The PGA features outstanding low noise (5 nV/√Hz) and high input impedance, allowing easy interfacing to transducers over a wide range of gains.
The digital filter provides selectable data rates from 250 to 4000 samples per second (SPS). The high-pass filter (HPF) features an adjustable corner frequency. On-chip gain and offset scaling registers support system calibration.
The synchronization input (SYNC) can be used to synchronize the conversions of multiple ADS1282s. The SYNC input also accepts a clock input for continuous alignment of conversions from an external source.
Together, the amplifier, modulator, and filter dissipate 30 mW. The ADS1282-SP is fully specified from –55°C to 125°C.