28-pin (HKV) package image

ADS1282HKV/EM ACTIVE

High-resolution analog-to-digital converter (ADC)

Pricing

Qty Price
+

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material AU
MSL rating / Peak reflow Level-NC-NC-NC
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CFP (TBAR) (HKV) | 28
Operating temperature range (°C) 25 to 25
Package qty | Carrier 25 | TUBE

Features for the ADS1282-SP

  • QMLV (QML Class V) MIL-PRF-38535 Qualified and Radiation Hardness Assured (RHA), SMD 5962-14231
    • 5962L1423101VXC - Qualified over the Military Temperature Range (–55°C to 125°C)
    • 5962L1423102VXC - Qualified over Reduced Temperature Range (–55°C to 115°C) for Improved Dynamic Performance
  • 5962L14231:
    • Radiation Hardness Assurance (RHA) up to Total Ionizing Dose (TID) 50 kRAD (Si)
    • Single Event Latchup (SEL) Immune to LET = 50 MeV-cm2/mg at 125°C
    • Single Event Latchup (SEL) Immune to LET = 60 MeV-cm2/mg at 85°C
  • High Resolution: 124-dB SNR (1000 SPS)
  • High Accuracy: THD: –102 dB
    INL: 0.5 ppm
  • Low-Noise PGA
  • Two-Channel Input MUX
  • Inherently-Stable Modulator With Fast Responding Over-Range Detection
  • Flexible Digital Filter:
    • Sinc + FIR + IIR (Selectable)
    • Linear or Minimum Phase Response
    • Programmable High-Pass Filter
    • Selectable FIR Data Rates:
      250 SPS to 4 kSPS
  • Filter Bypass Option
  • Low-Power Consumption: 25 mW
  • Offset and Gain Calibration Engine
  • SYNC Input
  • Analog Supply: Unipolar (5 V) or Bipolar (±2.5 V)
  • Digital Supply: 1.75 to 3.3 V

Description for the ADS1282-SP

The ADS1282-SP is a radiation-tolerant extremely high-performance, single-chip analog-to-digital converter (ADC) with an integrated, low-noise programmable gain amplifier (PGA) and two-channel input multiplexer (MUX). ADS1282-SP is suitable for the demanding needs of space applications providing ultra-precision performance while maintaining radiation tolerance suitable for a large variety of satellites, payloads, sensing and other harsh environment applications.

The converter uses a fourth-order, inherently stable, delta-sigma (ΔΣ) modulator that provides outstanding noise and linearity performance. The modulator is used either in conjunction with the on-chip digital filter, or can be bypassed for use with post processing filters.

The flexible input MUX provides an additional external input for measurement, as well as internal self-test connections. The PGA features outstanding low noise (5 nV/√Hz) and high input impedance, allowing easy interfacing to transducers over a wide range of gains.

The digital filter provides selectable data rates from 250 to 4000 samples per second (SPS). The high-pass filter (HPF) features an adjustable corner frequency. On-chip gain and offset scaling registers support system calibration.

The synchronization input (SYNC) can be used to synchronize the conversions of multiple ADS1282s. The SYNC input also accepts a clock input for continuous alignment of conversions from an external source.

Together, the amplifier, modulator, and filter dissipate 30 mW. The ADS1282-SP is fully specified from –55°C to 125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more