32-pin (RHB) package image

ADS8168IRHBT ACTIVE

16-bit, 1-MSPS, 8-ch SAR ADC with VREF, VREF buffer and direct sensor interface

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8168IRHBR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the ADS8168

  • Compact low-power data acquisition system:
    • MUX breakout enables single external driver amplifier
    • 16-bit SAR ADC
    • Low-drift integrated reference and buffer
    • 0.5 × VREF output for analog input DC biasing
  • Excellent AC and DC performance:
    • SNR: 92 dB, THD: –110 dB
    • INL: ±0.3 LSB, 16-bit no missing codes
  • Multiplexer with channel sequencer:
    • Multiple channel-sequencing options:
      • Manual mode, on-the-fly mode, auto sequence mode, custom channel sequencing
    • Early switching enables direct sensor interface
    • Fast response time with on-the-fly mode
  • System monitoring features:
    • Per channel programmable window comparator
    • False trigger avoidance with programmable hysteresis
  • Enhanced-SPI digital interface:
    • 1-MSPS throughput with 16-MHz SCLK
    • High-speed, 70-MHz digital interface
  • Wide operating range:
    • External VREF input range: 2.5 V to 5 V
    • AVDD from 3 V to 5.5 V
    • DVDD from 1.65 V to 5.5 V
    • –40°C to +125°C temperature range

Description for the ADS8168

The ADS816x is a family of 16-bit, 8-channel, high-precision successive approximation register (SAR) analog-to-digital converters (ADCs) operating from a single 5-V supply with a 1-MSPS (ADS8168),
500-kSPS (ADS8167), and 250-kSPS (ADS8166) total throughput.

The input multiplexer supports extended settling time, which makes driving the analog inputs easier. The output of the multiplexer and ADC analog inputs are available as device pins. This configuration allows one ADC driver op amp to be used for all eight analog inputs of the multiplexer.

The ADS816x features a digital window comparator with programmable high and low alarm thresholds per analog input channel. The single op-amp solution with programmable alarm thresholds enables low power, low cost, and smallest form-factor applications.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8168IRHBR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more