8-pin (DGK) package image

ADS8321E/2K5 ACTIVE

16-Bit, High-Speed, Micropower Sampling Analog-to-Digital Converter (ADC)

ACTIVE custom-reels CUSTOM Custom reel may be available
Same as: ADS8321E/2K5G4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8321E/250 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the ADS8321

  • BIPOLAR INPUT RANGE
  • 100kHz SAMPLING RATE
  • MICRO POWER:
  • 4.5mW at 100kHz
  • 1mW at 10kHz
  • POWER DOWN: 3&mirco;A max
  • MSOP-8 PACKAGE
  • PIN-COMPATIBLE TO ADS7816 AND ADS7822
  • SERIAL (SPI/SSI) INTERFACE
  • APPLICATIONS
    • BATTERY OPERATED SYSTEMS
    • REMOTE DATA ACQUISITION
    • ISOLATED DATA ACQUISITION
    • SIMULTANEOUS SAMPLING, MULTI-CHANNEL SYSTEMS
    • INDUSTRIAL CONTROLS
    • ROBOTICS
    • VIBRATION ANALYSIS

All thradmarks are the property of their respective owners.

Description for the ADS8321

The ADS8321 is a 16-bit sampling analog-to-digital converter (ADC) with tested specifications over a 4.75V to 5.25V supply range. It requires very little power even when operating at the full 100kHz data rate. At lower data rates, the high speed of the device enables it to spend most of its time in the power-down mode—the average power dissipation is less than 1mW at 10kHz data rate.

The ADS8321 also features a synchronous serial (SPI/SSI compatible) interface, and a differential input. The reference voltage can be set to any level within the range of 500mV to VCC/2.

Ultra-low power and small size make the ADS8321 ideal for portable and battery-operated systems. It is also a perfect fit for remote data acquisition modules, simultaneous multi-channel systems, and isolated data acquisition. The ADS8321 is available in an MSOP-8 package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8321E/250 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more