Packaging information
Package | Pins VQFN (RSA) | 16 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the ADS8329
- 2.7-V to 5.5-V Analog Supply, Low Power:
- 15.5 mW (1 MHz, +VA = 3 V, +VBD = 1.8 V)
- 1-MHz Sampling Rate 3 V ≤ +VA ≤ 5.5 V, 900-kHz Sampling Rate 2.7 V ≤ +VA ≤ 3 V
- Excellent DC Performance:
±1.0 LSB Typ, ±1.75 LSB Max INL
±0.5 LSB Typ, ±1 LSB Max DNL
16-Bit NMC Over Temperature
±0.5 mV Max Offset Error at 3 V
±1 mV Max Offset Error at 5 V - Excellent AC Performance at fI = 10 kHz with 93 dB SNR, 105 dB SFDR, -102 dB THD
- Built-In Conversion Clock (CCLK)
- 1.65 V to 5.5 V I/O Supply:
SPI/DSP Compatible Serial
SCLK up to 50 MHz - Comprehensive Power-Down Modes:
Deep Power-Down
Nap Power-Down
Auto Nap Power-Down - Unipolar Input Range: 0 V to VREF
- Software Reset
- Global CONVST (Independent of CS)
- Programmable Status/Polarity EOC/INT
- 16-Pin 4 × 4 QFN and 16-Pin TSSOP Packages
- Multi-Chip Daisy Chain Mode
- Programmable TAG Bit Output
- Auto/Manual Channel Select Mode (ADS8330)
- APPLICATIONS
- Communications
- Transducer Interface
- Medical Instruments
- Magnetometers
- Industrial Process Control
- Data Acquisition Systems
- Automatic Test Equipment
All trademarks are the property of their respective owners.
Description for the ADS8329
The ADS8329 is a low-power, 16-bit, 1-MSPS analog-to-digital converter (ADC) with a unipolar input. The device includes a 16-bit capacitor-based SAR ADC with inherent sample-and-hold.
The ADS8330 is based on the same core and includes a 2-to-1 input MUX with programmable option of TAG bit output. Both the ADS8329 and ADS8330 offer a high-speed, wide voltage serial interface and are capable of chain mode operation when multiple converters are used.
These converters are available in 4 × 4 QFN and 16-pin TSSOP packages, and are fully specified for operation over the industrial -40°C to +85°C temperature range.