Packaging information
Package | Pins TSSOP (PW) | 16 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the ADS8353
- 16-, 14-, and 12-Bit, Pin-Compatible Family
- Simultaneous Sampling of Two Channels
- Supports Single-Ended and Pseudo-Differential Inputs
- High Speed:
- ADS8353: 16 Bits, 600 kSPS
- ADS7853: 14 Bits, 1 MSPS
- ADS7253: 12 Bits, 1 MSPS
- Excellent DC Performance:
- ADS8353:
- 16-Bit NMC DNL, ±2.5-LSB Max INL
- ADS7853:
- 14-Bit NMC DNL, ±2-LSB Max INL
- ADS7253:
- 12-Bit NMC DNL, ±1-LSB Max INL
- ADS8353:
- Excellent AC Performance:
- ADS8353:
- 89-dB SNR, –95-dB THD
- ADS7853:
- 82-dB SNR, –90-dB THD
- ADS7253:
- 72-dB SNR, –90-dB THD
- ADS8353:
- Dual, Programmable, and Buffered
2.5-V Internal Reference - Fully-Specified Over the Extended Industrial Temperature Range: –40°C to 125°C
- Small Footprint:
WQFN-16 (3-mm × 3-mm) and TSSOP-16
Description for the ADS8353
The ADS8353, ADS7853, and ADS7253 belong to a family of pin-compatible, dual, high-speed, simultaneous-sampling, analog-to-digital converters (ADCs) that support single-ended and pseudo-differential analog inputs.
Each device includes two individually programmable reference sources that can be used for system-level gain calibration. Also, a flexible serial interface that can operate over a wide power-supply range enables easy communication with a large variety of host controllers. Power consumption for a given throughput can be optimized by using the two low-power modes supported by the device. All devices are fully specified over the extended industrial temperature range (–40°C to 125°C) and are available in pin-compatible, WQFN-16 (3-mm × 3-mm) and TSSOP-16 packages.