Packaging information
Package | Pins VQFN (RHP) | 28 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 250 | SMALL T&R |
Features for the ADS8382
- 600-kHz Sample Rate
- ±1.25 LSB Typ, ±3 LSB Max INL
- 18-Bit NMC Ensured Over Temperature
- SINAD 96 dB, SFDR 120 dB at fi = 1 kHz
- High-Speed Serial Interface up to 40 MHz
- Onboard Reference Buffer
- Onboard 4.096-V Reference
- Pseudo-Bipolar Input, up to ±4.2 V
- Onboard Conversion Clock
- Zero Latency
- Wide Digital Supply
- Low Power
- 115 mW at 600 kHz
- 15 mW During Nap Mode
- 10 µW During Power Down
- 28-Pin 6 × 6 QFN Package
- APPLICATIONS
- Medical Instruments
- Optical Networking
- Transducer Interface
- High Accuracy Data Acquisition Systems
- Magnetometers
Description for the ADS8382
The ADS8382 is a high performance 18-bit, 600-kHz A/D converter with fully differential, pseudo-bipolar input. The device includes an 18-bit capacitor-based SAR A/D converter with inherent sample and hold. The ADS8382 offers a high-speed CMOS serial interface with clock speeds up to 40 MHz.
The ADS8382 is available in a 28 lead 6 × 6 QFN package and is characterized over the industrial 40°C to 85°C temperature range.