64-pin (PM) package image

ADS8528SPM ACTIVE

12-Bit 8-Channel Simultaneous-Sampling Bipolar-Input ADC

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8528SPMR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LQFP (PM) | 64
Operating temperature range (°C) -40 to 125
Package qty | Carrier 160 | JEDEC TRAY (10+1)

Features for the ADS8528

  • Family of 12-, 14-, and 16-Bit, Pin- and Software-Compatible ADCs
  • Maximum Data Rate per Channel:
    • ADS8528: 650 kSPS (PAR) or
      480 kSPS (SER)
    • ADS8548: 600 kSPS (PAR) or
      450 kSPS (SER)
    • ADS8568: 510 kSPS (PAR) or
      400 kSPS (SER)
  • Excellent AC Performance:
    • Signal-to-Noise Ratio:
      ADS8528: 73.9 dB, ADS8548: 85 dB, ADS8568: 91.5 dB
    • Total Harmonic Distortion:
      ADS8528: –89 dB, ADS8548: –91 dB, ADS8568: –94 dB
  • Programmable, Buffered Internal Reference:
    0.5 V–2.5 V or 0.5 V–3.0 V Supports Input Voltage Ranges up to ±12 V
  • Selectable Parallel or Serial Interface
  • Scalable Low-Power Operation Using Auto-Sleep Mode: Only 32 mW at 10 kSPS
  • Fully Specified Over Extended Industrial Temperature Range

Description for the ADS8528

The ADS85x8 contain eight low-power, 12-, 14-, or 16-bit, successive approximation register (SAR)-based analog-to-digital converters (ADCs) with true bipolar inputs. These channels are grouped in four pairs, thus allowing simultaneous high-speed signal acquisition of up to 650 kSPS.

The devices support selectable parallel or serial interface with daisy-chain capability. The programmable reference allows handling of analog input signals with amplitudes up to ±12 V.

The ADS85x8 family supports an auto-sleep mode for minimum power dissipation and is available in both 64-pin VQFN and LQFP packages. The entire family is specified over a temperature range of –40°C to +125°C.


Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS8528SPMR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more