32-pin (RHB) package image

ADS9234RIRHBT ACTIVE

14-bit, 3.5-MSPS, dual, simultaneous-sampling SAR ADC with internal reference and enhanced SPI

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS9234RIRHBR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the ADS9234R

  • High resolution, high throughput:
    • ADS9224R: 16 bits, 3 MSPS, low latency: 333 ns
    • ADS9234R: 14 bits, 3.5 MSPS, low latency: 285 ns
  • Two unipolar, fully differential simultaneously sampled channels
  • Excellent DC and AC performance:
    • ADS9224R:
      • 16-bit NMC DNL, ±2-LSB max INL
      • 94-dB SNR, –109-dB THD
      • 88-dB SINAD at 1 MHz
    • ADS9234R:
      • 14-bit NMC DNL, ±1-LSB max INL
      • 85.6-dB SNR, –106-dB THD
      • 84-dB SINAD at 1 MHz
  • Feature integration:
    • Internal reference and reference buffers
    • Internal REFby2 buffer for setting common-mode
    • Data averaging
  • Enhanced-SPI interface for MCUs and FPGAs:
    • Wide read cycle to read data with MCUs
    • Clock re-timer for data transfers with digital isolators
    • DDR modes for FPGAs
    • Parallel byte mode for easy interface
  • Extended temperature range: –40°C to +125°C

Description for the ADS9234R

The ADS92x4R is a pin-compatible, high-speed, dual, simultaneous-sampling, analog-to-digital converters (ADC) with an integrated reference and reference buffer. The device can operate on a single 5-V supply and supports unipolar, fully differential analog input signals with excellent DC and AC specifications. The device has excellent AC performance with analog input frequencies up to 1.5 MHz, which makes the device suitable for wide-bandwidth data acquisition (DAQ) systems.

The device supports SPI-compatible serial (enhanced-SPI) and byte-wide parallel interfaces, making the device easy to pair with a diversity of microcontrollers, digital signal processors (DSPs), and field-programmable gate arrays (FPGAs). This device also supports a data averaging feature that provides an AC performance boost in noisy environments.

The device comes in a space-saving, 5-mm × 5-mm, VQFN package. The ADS92x4R is specified for the extended temperature range of –40°C to +125°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS9234RIRHBR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more