Packaging information
Package | Pins VQFN (RGC) | 64 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the AFE7222
- AFE7225
- Dual 12-Bit 250MSPS TX DACs
- Dual 12-Bit 125MSPS RX ADCs
- AFE7222
- Dual 12-Bit 130MSPS TX DACs
- Dual 12-Bit 65MSPS RX ADCs
- OPTIONS
- Dual 12-Bit Auxiliary DACs
- Dual Input 12-Bit Auxiliary ADC
- TX Path Interpolation by 2 or 4
- RX Path Decimation by 2
- 3.0V/1.8V Supplies, Low Power
- Fast Wakeup Modes for Half-Duplex
- Coarse or Fine Digital Mixer
- Quadrature Modulation Corrections
- Clock Input Divide/Multiply
- Serial LVDS or Interleaved Parallel CMOS Interface
- 64-Pin QFN Package (9mm × 9mm)
Description for the AFE7222
The AFE7225/7222 is an analog front end designed for full- or half-duplex radios. Over-sampling transmit 12-bit DACs provide output frequencies from baseband to Nyquist. Under-sampling receive 12-bit ADCs allow analog inputs from baseband to ~230MHz. Most blocks within the AFE7225/7222 are independently controlled for optimization of power consumption versus utilization. Two auxiliary control 12-bit DACs and a dual input auxiliary monitoring 12-bit ADC are available via serial interface. Digital features include QMC (quadrature modulation correction), interpolation, decimation, RMS/peak power meter and mixers with independent NCOs for RX and TX path.
The AFE7225/7222 is available in a 64-pin 9x9mm QFN package (RGC). The AFE7225/7222 is built on Texas Instrument’s low power analog CMOS process and is specified over the full industrial temperature range (–40°C to 85°C).