BQ24093
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1A, Single-Input, Single-Cell Li-Ion Battery Charger with Operation Over JEITA and 100kΩ NTC

 

Reference designs

1A Single-Input, Single Cell Li-Ion and Li-Pol Battery Charger Reference Design

This reference solution is designed to deliver up to 1000mA of continuous current to the battery output when programmed with a resistor on the ISET pin and is programmed at the factory for ~540mA. The USB current limit modes are selected by the ISET2 pin and limits current to a maximum of 500mA (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.