Packaging information
Package | Pins DSBGA (YFF) | 49 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 250 | SMALL T&R |
Features for the BQ24163
- High-efficiency switched-mode charger with
separate power path control
- Instantly start up system from a deeply discharged battery or no battery
- Compatible with MaxLife™ technology for faster charging when used in conjunction with BQ27530
- Dual input, integrated FET charger for up to
2.5-A charging
- 20-V input rating, with
overvoltage protection (OVP)
- 6.5 V for USB input up to 1.5 A
- 10.5 V for IN input (BQ24160, BQ24160A, BQ24161, BQ24163) up to 2.5 A
- 6.5 V for IN input (BQ24168) up to 2.5 A
- 20-V input rating, with
overvoltage protection (OVP)
- Safe and accurate battery management functions
- 1% battery regulation accuracy
- 10% charge current accuracy
- Charge parameters programmed using I2C interface
- Voltage-based, NTC monitoring input
- JEITA compatible (BQ24160, BQ24160A, BQ24161B, BQ24163, BQ24168)
- Available in small 2.8-mm × 2.8-mm 49-ball WCSP or 4-mm × 4-mm VQFN-24 packages
Description for the BQ24163
The BQ24160, BQ24160A, BQ24161, BQ24161B, BQ24163, and BQ24168 are highly integrated single-cell Li-ion battery charger and system power path management devices targeted for space-limited, portable applications with high-capacity batteries. The single-cell charger has dual inputs which allow operation from either a USB port or a higher-power input supply (that is, AC adapter or wireless charging input) for a versatile solution. The two inputs are fully isolated from each other and are easily selectable using the I2C interface.
The power path management feature allows the BQ2416xx to power the system from a high-efficiency DC-DC converter while simultaneously and independently charging the battery. The power path management architecture enables the system to run with a defective or absent battery pack and enables instant system turnon even with a totally discharged battery or no battery.