Product details

Vin (min) (V) 4.2 Vin (max) (V) 10 Absolute max Vin (max) (V) 30 Charge current (max) (A) 3 Control topology Switch-Mode Buck Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer Rating Catalog Features USB D+/D-/BC1.2 integrated, USB OTG integrated Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Control interface I2C Operating temperature range (°C) to
Vin (min) (V) 4.2 Vin (max) (V) 10 Absolute max Vin (max) (V) 30 Charge current (max) (A) 3 Control topology Switch-Mode Buck Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer Rating Catalog Features USB D+/D-/BC1.2 integrated, USB OTG integrated Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Control interface I2C Operating temperature range (°C) to
DSBGA (YFF) 36 1.4000000000000001 mm² 1 x 1.4000000000000001
Download

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location