24-pin (RTW) package image

BQ25890RTWT ACTIVE

I2C 1cell 5A buck battery charger Maxcharge™ tech for high input with D+/D-

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ25890RTWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTW) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the BQ25890

  • High efficiency 5-A, 1.5-MHz Switch Mode buck charge
    • 93% Charge efficiency at 2 A and 91% charge efficiency at 3-A charge current
    • Optimize for high voltage input (9 V to 12 V)
    • Low power PFM Mode for light-load operations
  • USB On-the-Go (OTG) with adjustable output from 4.5 V to 5.5 V
    • Selectable 500-kHz and 1.5-MHz Boost Converter with up-to 2.4-A output
    • 93% Boost efficiency at 5 V at 1-A output
    • Accurate Hiccup Mode overcurent protection
  • Single input to support USB input and adjustable high voltage adapters
    • Support 3.9-V to 14-V input voltage range
    • Input current limit (100 mA to 3.25 A with 50-mA resolution) to support USB2.0, USB3.0 standard and high voltage adapters
    • Maximum power tracking by input voltage limit up-to 14 V for wide range of adapters
    • Auto detect USB SDP, CDP, DCP, and non-standard adapters (BQ25890)
  • Input Current Optimizer (ICO) to maximize input power without overloading adapters
  • Resistance Compensation (IRCOMP) from charger output to cell terminal
  • Highest battery discharge efficiency with 11-mΩ battery discharge MOSFET up to 9 A
  • Integrated ADC for system monitor (voltage, temperature, charge current)
  • Narrow VDC (NVDC) power path management
    • Instant-on works with no battery or deeply discharged battery
    • Ideal diode operation in Battery Supplement Mode
  • BATFET Control to support Ship Mode, wake up, and full system reset
  • Flexible autonomous and I2C Mode for optimal system performance
  • High integration includes all MOSFETs, current sensing and loop compensation
  • 12-µA Low battery leakage current to support Ship Mode
  • High Accuracy
    • ±0.5% Charge voltage regulation
    • ±5% Charge current regulation
    • ±7.5% Input current regulation
  • Safety
    • Battery temperature sensing for charge and Boost Mode
    • Thermal regulation and thermal shutdown

Description for the BQ25890

The BQ25890, BQ25892 are highly-integrated 5-A switch-mode battery charge management and system power path management device for single cell Li-Ion and Li-polymer battery. The devices support high input voltage fast charging. The low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time and extends battery life during discharging phase.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ25890RTWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more