CC2652PSIPMOTR

ACTIVE

SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated power amplifier | MOT | 48 | -40 to 105

ACTIVE Custom reel may be available
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins QFM (MOT) | 48
Operating temperature range (°C) -40 to 105
Package qty | Carrier 2,000 | LARGE T&R

Features for the CC2652PSIP

Wireless microcontroller

  • Powerful 48-MHz Arm® Cortex®-M4F processor
  • 352KB flash program memory
  • 256KB of ROM for protocols and library functions
  • 8KB of cache SRAM
  • 80KB of ultra-low leakage SRAM with parity for high-reliability operation
  • Dynamic multiprotocol manager (DMM) driver
  • Programmable radio includes support for 2- (G)FSK, 4-(G)FSK, MSK, OOK, Bluetooth® 5.2 Low Energy, IEEE 802.15.4 PHY and MAC
  • Supports over-the-air upgrade (OTA)

Ultra-low power sensor controller

  • Autonomous MCU with 4KB of SRAM
  • Sample, store, and process sensor data
  • Fast wake-up for low-power operation
  • Software defined peripherals; capacitive touch, flow meter, LCD

Low power consumption

  • MCU consumption:
    • 3.5 mA active mode, CoreMark
    • 74 µA/MHz running CoreMark
    • 1 µA standby mode, RTC, 80KB RAM
    • 160 nA shutdown mode, wake-up on pin
  • Ultra low-power sensor controller consumption:
    • 30.1 µA in 2 MHz mode
    • 808 µA in 24 MHz mode
  • Radio Consumption:
    • 7.3 mA RX at 2.4 GHz
    • 7.9 mA TX at 0 dBm
    • 10.9 mA TX at +5 dBm
    • 33 mA TX at +10 dBm

Wireless protocol support

High performance radio

  • -103 dBm sensitivity for Bluetooth® Low Energy 125-kbps LE Coded PHY

  • Output power up to +10 dBm with temperature compensation

Regulatory compliance

  • Regulatory certification for compliance with worldwide radio frequency:
    • ETSI RED (Europe) / RER (UK)
    • ISED (Canada)
    • FCC (USA)

MCU peripherals

  • Digital peripherals can be routed to any of 30 GPIOs
  • Four 32-bit or eight 16-bit general-purpose timers
  • 12-bit ADC, 200 kSamples/s, 8 channels
  • 8-bit DAC
  • Two comparators
  • Programmable current source
  • Two UART, two SSI, I2C, I2S
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor

Security enablers

  • AES 128- and 256-bit cryptographic accelerator
  • ECC and RSA public key hardware accelerator
  • SHA2 Accelerator (full suite up to SHA-512)
  • True random number generator (TRNG)

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.8-V to 3.8-V single supply voltage
  • Tj: -40 to +105°C

Package

  • 7-mm × 7-mm MOT ( 30 GPIOs)
  • RoHS-compliant package

Description for the CC2652PSIP

The SimpleLink™ CC2652PSIP is a System-in-Package (SiP) certified module, multiprotocol 2.4 GHz wireless microcontroller (MCU) supporting Thread, Zigbee , Bluetooth 5.2 Low Energy, IEEE 802.15.4, IPv6-enabled smart objects (6LoWPAN), proprietary systems, including the TI 15.4-Stack (2.4 GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. The device is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, medical, wired networking, portable electronics, home theater & entertainment, and connected peripherals markets. The highlighted features of this device include:

  • Small 7-mm x 7-mm certified system-in-package module 2.4GHz with integrated DCDC components, balun, and crystal oscillators
  • Wide flexibility of protocol stack support in the SimpleLink™ CC13xx and CC26xx Software Development Kit (SDK).
  • Coin-cell operation at +10 dBm with transmit current consumption of 33 mA.
  • Longer battery life wireless applications with low standby current of 1 µA with full RAM retention.
  • Industrial temperature ready with lowest standby current of 11 µA at 105 ⁰C.
  • Advanced sensing with a programmable, autonomous ultra-low power Sensor Controller CPU with fast wake-up capability. As an example, the sensor controller is capable of 1-Hz ADC sampling at 1 µA system current.
  • Low SER (Soft Error Rate) FIT (Failure-in-time) for long operation lifetime with no disruption for industrial markets with always-on SRAM parity against corruption due to potential radiation events.
  • Dedicated software controlled radio controller (Arm® Cortex®-M0) providing flexible low-power RF transceiver capability to support multiple physical layers and RF standards.
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth ® Low Energy (-103 dBm for 125-kbps LE Coded PHY).

The CC2652PSIP device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub-1 GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more