Product details

Vs ABS (max) (V) 47 Vs (min) (V) 8.2 Peak output current (A) 1.8 Control mode PH/EN Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 1.6 RDS(ON) (HS + LS) (mΩ) 1280 Sleep current (µA) 10 Microstepping levels 4 Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
Vs ABS (max) (V) 47 Vs (min) (V) 8.2 Peak output current (A) 1.8 Control mode PH/EN Control interface Hardware (GPIO) Number of full bridges 2 Full-scale current (A) 1.6 RDS(ON) (HS + LS) (mΩ) 1280 Sleep current (µA) 10 Microstepping levels 4 Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² (9.7 mm × 6.4 mm) VQFN (RHD) 28 25 mm² (5 mm × 5 mm)
  • 8.2-V to 45-V Operating Supply Voltage Range
  • 1.6-A Maximum Drive Current at 24 V and
    TA = 25°C
  • Dual H-Bridge Current Control Motor Driver
    • Drive a Bipolar Stepper or Two DC Motors
    • Four Level Winding Current Control
  • Multiple Decay Modes
    • Mixed Decay
    • Slow Decay
    • Fast Decay
  • Industry Standard Parallel Digital Control Interface
  • Low Current Sleep Mode
  • Built In 3.3-V Reference Output Small Package
    and Footprint
  • Protection Features
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • VM Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)
  • APPLICATIONS
    • Automatic Teller Machines
    • Money Handling Machines
    • Video Security Cameras
    • Printers
    • Scanners
    • Office Automation Machines
    • Gaming Machines
    • Factory Automation
    • Robotics

All other trademarks are the property of their respective owners

  • 8.2-V to 45-V Operating Supply Voltage Range
  • 1.6-A Maximum Drive Current at 24 V and
    TA = 25°C
  • Dual H-Bridge Current Control Motor Driver
    • Drive a Bipolar Stepper or Two DC Motors
    • Four Level Winding Current Control
  • Multiple Decay Modes
    • Mixed Decay
    • Slow Decay
    • Fast Decay
  • Industry Standard Parallel Digital Control Interface
  • Low Current Sleep Mode
  • Built In 3.3-V Reference Output Small Package
    and Footprint
  • Protection Features
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • VM Undervoltage Lockout (UVLO)
    • Fault Condition Indication Pin (nFAULT)
  • APPLICATIONS
    • Automatic Teller Machines
    • Money Handling Machines
    • Video Security Cameras
    • Printers
    • Scanners
    • Office Automation Machines
    • Gaming Machines
    • Factory Automation
    • Robotics

All other trademarks are the property of their respective owners

The DRV8812 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers, and can drive a bipolar stepper motor or two DC motors. The output driver block for each consists of N-channel power MOSFET’s configured as full H-bridges to drive the motor windings. The DRV8812 is capable of driving up to 1.6-A of output current (with proper heatsinking, at 24 V and 25°C).

A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable.

Internal shutdown functions are provided for over current protection, short circuit protection, under voltage lockout and overtemperature.

The DRV8812 is available in a 28-pin HTSSOP package with PowerPAD™ and in a 28-pin QFN package PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

The DRV8812 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers, and can drive a bipolar stepper motor or two DC motors. The output driver block for each consists of N-channel power MOSFET’s configured as full H-bridges to drive the motor windings. The DRV8812 is capable of driving up to 1.6-A of output current (with proper heatsinking, at 24 V and 25°C).

A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable.

Internal shutdown functions are provided for over current protection, short circuit protection, under voltage lockout and overtemperature.

The DRV8812 is available in a 28-pin HTSSOP package with PowerPAD™ and in a 28-pin QFN package PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DRV8436 ACTIVE 48-V, 1.5-A bipolar stepper motor driver with integrated current sensing & 1/256 microstepping For a newer device with 50-V max, DRV8436 offers integrated current sensing, smart tuning, high microstepping, P2P scalable family & smooth quiet motion
DRV8426 ACTIVE 35-V, 1.5-A bipolar stepper driver with integrated current sensing & 1/256 microstepping For a newer device with 35-V max, DRV8426 offers integrated current sensing, smart tuning, high microstepping, P2P scalable family & smooth quiet motion
Similar functionality to the compared device.
DRV8884 ACTIVE 37-V, 1-A bipolar stepper motor driver with current regulation & 1/16 microstepping   The DRV8884 has integrated microstepping up to 1/16 and Integrated Current Sensing for Stepper Motor applications

Technical documentation

No results found. Please clear your search and try again.
View all 11
Top documentation Type Title Format options Date
* Data sheet DRV8812 Dual-Bridge Motor Controller IC datasheet (Rev. G) PDF | HTML Oct 15, 2014
Application note Understanding Motor Driver Current Ratings (Rev. A) PDF | HTML Jul 5, 2024
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML Oct 14, 2021
Application note Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML Jul 22, 2021
Application note Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) PDF | HTML Jan 19, 2021
Application note High Resolution Microstepping Driver With the DRV88xx Series (Rev. A) PDF | HTML Dec 21, 2020
Application brief Small Motors in Large Appliances Jul 20, 2018
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) Jul 6, 2018
More literature TM4C123x Stepper Motor Control Product Summary Jul 6, 2015
Application note Optimizing High-Level Micro Stepping of the DRV88xx Driver Jul 19, 2014
Application brief PowerPAD™ Made Easy (Rev. B) May 12, 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8812EVM — Evaluation module for DRV8812

The DRV8812EVM is a dual bridge motor driver evaluation module that includes device, cabling and software to ease the evaluation of the device when driving a customer's motor.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Support software

SLVC342 — DRV88xx Software

Supported products & hardware
Reference design

TIDA-00297 — Refrigerator Damper and Fan Motor Control Solutions

Refrigerators often use a damper to control airflow and a fan to provide circulation.  While discrete solutions have been used for years, this reference design uses integrated motor drivers that provide easy control, high performance and full protection.  DRV8848 drives the stepper motor (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian
VQFN (RHD) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos