Home Power management Multi-channel ICs (PMICs)

LM10524

ACTIVE

Product details

Product type Processor and FPGA Regulated outputs (#) 3 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0.7 Vout (max) (V) 3.6 Iout (max) (A) 2.5 Configurability Factory programmable Features Comm control, Power good, Power sequencing Rating Catalog Operating temperature range (°C) -30 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.05 Switching frequency (max) (kHz) 2300 Switching frequency (typ) (kHz) 2000
Product type Processor and FPGA Regulated outputs (#) 3 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0.7 Vout (max) (V) 3.6 Iout (max) (A) 2.5 Configurability Factory programmable Features Comm control, Power good, Power sequencing Rating Catalog Operating temperature range (°C) -30 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.05 Switching frequency (max) (kHz) 2300 Switching frequency (typ) (kHz) 2000
DSBGA (YFR) 46 10.8 mm² (0 mm × 0 mm)
  • Three Highly Efficient Programmable Buck Regulators
    • Integrated FETs with Low RDSON
    • Bucks Operate with Their Phases Shifted to Reduce
      the Input Current Ripple and Capacitor Size
    • Programmable Output Voltage via the SPI Interface
    • Over and Under-Voltage-Lockout
    • Automatic Internal Soft Start with Power-On-Reset
    • Current Overload and Thermal Shutdown Protection
    • PFM Mode for High Efficiency at Light Load Conditions
  • Power-Down Data Protection Enhances Data Integrity
  • Bypass Mode Available on Buck 1
  • Sleep Mode to Save Power During Idle Times
    • DEVSLP Function
  • SPI-Programmable Interrupt Comparator (2.0V to 4.0V)
  • Factory Programmable Startup Sequencing for Varied Controllers
  • Fast Startup for all Voltage Rails in about 3.5ms to PWR_OK
  • Fast Turn-off / Active Discharge on Regulator Outputs

Key Specifications

  • Single input rail with wide range: 3.3 to 5.5V
  • Programmable Buck Regulator Outputs:
    • Buck 1: 1.1V to 3.6V; 1.6A
    • Buck 2: 1.1V to 3.6V; 1A
    • Buck 3: 0.7V to 1.95V; 2.5A
  • ±3% feedback voltage accuracy
  • Up to 95% efficient buck regulators
  • 2MHz switching frequency for smaller inductor size
  • 2.815mm, 3.215mm, 0.4mm pitch, 46 bump micro SMD package

Application

  • Solid-State Drives

All trademarks are the property of their respective owners.

  • Three Highly Efficient Programmable Buck Regulators
    • Integrated FETs with Low RDSON
    • Bucks Operate with Their Phases Shifted to Reduce
      the Input Current Ripple and Capacitor Size
    • Programmable Output Voltage via the SPI Interface
    • Over and Under-Voltage-Lockout
    • Automatic Internal Soft Start with Power-On-Reset
    • Current Overload and Thermal Shutdown Protection
    • PFM Mode for High Efficiency at Light Load Conditions
  • Power-Down Data Protection Enhances Data Integrity
  • Bypass Mode Available on Buck 1
  • Sleep Mode to Save Power During Idle Times
    • DEVSLP Function
  • SPI-Programmable Interrupt Comparator (2.0V to 4.0V)
  • Factory Programmable Startup Sequencing for Varied Controllers
  • Fast Startup for all Voltage Rails in about 3.5ms to PWR_OK
  • Fast Turn-off / Active Discharge on Regulator Outputs

Key Specifications

  • Single input rail with wide range: 3.3 to 5.5V
  • Programmable Buck Regulator Outputs:
    • Buck 1: 1.1V to 3.6V; 1.6A
    • Buck 2: 1.1V to 3.6V; 1A
    • Buck 3: 0.7V to 1.95V; 2.5A
  • ±3% feedback voltage accuracy
  • Up to 95% efficient buck regulators
  • 2MHz switching frequency for smaller inductor size
  • 2.815mm, 3.215mm, 0.4mm pitch, 46 bump micro SMD package

Application

  • Solid-State Drives

All trademarks are the property of their respective owners.

LM10524 is an advanced PMU containing three configurable, high-efficiency buck regulators for supplying variable voltages. The device is ideal for supporting ASIC and SOC designs for SSD and Flash drives.

The LM10524 can operate cooperatively with an ASIC to optimize the supply voltage for low-power conditions and to control power saving modes via the SPI interface.

LM10524 is an advanced PMU containing three configurable, high-efficiency buck regulators for supplying variable voltages. The device is ideal for supporting ASIC and SOC designs for SSD and Flash drives.

The LM10524 can operate cooperatively with an ASIC to optimize the supply voltage for low-power conditions and to control power saving modes via the SPI interface.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LM10524 Triple Buck Power Management Unit datasheet (Rev. A) Jan 28, 2014
Product overview LM10524 Power Management Unit Optimized for LSI Controllers May 29, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SNVC137 — LM10524EVM GUI

Supported products & hardware
Simulation model

LM10524 PSpice Transient Model (Rev. B)

SNVM464B.ZIP (101 KB) - PSpice model
Supported products & hardware
Simulation model

LM10524 Unencrypted PSpice Transient Model

SNVM797.ZIP (13 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFR) 46 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos