Home Power management DC/DC switching regulators DC/DC controllers

LM25117

ACTIVE

4.5-42V Wide Vin, Current Mode Synchronous Buck Controller with Tracking

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM25149 ACTIVE 42-V synchronous buck DC/DC controller with ultra-low IQ and integrated active EMI filter Active EMI filtering and DRSS reduces EMI by an average of 25 dBµV.

Product details

Rating Catalog Topology Buck Controller Iout (max) (A) 20 Vin (max) (V) 42 Vin (min) (V) 4.5 Vout (max) (V) 41 Vout (min) (V) 0.8 Control mode current mode Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Synchronous Rectification, Tracking, UVLO adjustable Duty cycle (max) (%) 98 Iq (typ) (A) 0.0048 Number of phases 1 Operating temperature range (°C) -40 to 125
Rating Catalog Topology Buck Controller Iout (max) (A) 20 Vin (max) (V) 42 Vin (min) (V) 4.5 Vout (max) (V) 41 Vout (min) (V) 0.8 Control mode current mode Features Adjustable current limit, Enable, Frequency synchronization, Light Load Efficiency, Synchronous Rectification, Tracking, UVLO adjustable Duty cycle (max) (%) 98 Iq (typ) (A) 0.0048 Number of phases 1 Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4 WQFN (RTW) 24 16 mm² 4 x 4
  • LM25117-Q1 is Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: -40°C to 125°C Ambient Operating Temperature Range
  • Emulated Peak Current Mode Control
  • Wide Operating Range from 4.5 V to 42 V
  • Robust 3.3 A Peak Gate Drives
  • Adaptive Dead-time Output Driver Control
  • Free-run or Synchronizable Clock up to 750 kHz
  • Optional Diode Emulation Mode
  • Programmable Output from 0.8 V
  • Precision 1.5% Voltage Reference
  • Analog Current Monitor
  • Programmable Current Limit
  • Hiccup Mode Over Current Protection
  • Programmable Soft-start and Tracking
  • Programmable Line Undervoltage Lockout
  • Programmable Switch-over to External Bias Supply
  • Thermal Shutdown
  • LM25117-Q1 is Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: -40°C to 125°C Ambient Operating Temperature Range
  • Emulated Peak Current Mode Control
  • Wide Operating Range from 4.5 V to 42 V
  • Robust 3.3 A Peak Gate Drives
  • Adaptive Dead-time Output Driver Control
  • Free-run or Synchronizable Clock up to 750 kHz
  • Optional Diode Emulation Mode
  • Programmable Output from 0.8 V
  • Precision 1.5% Voltage Reference
  • Analog Current Monitor
  • Programmable Current Limit
  • Hiccup Mode Over Current Protection
  • Programmable Soft-start and Tracking
  • Programmable Line Undervoltage Lockout
  • Programmable Switch-over to External Bias Supply
  • Thermal Shutdown

The LM25117 is a synchronous buck controller intended for step-down regulator applications from a high voltage or widely varying input supply. The control method is based upon current mode control utilizing an emulated current ramp. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting and ease of loop compensation. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage applications.

The operating frequency is programmable from 50 kHz to 750 kHz. The LM25117 drives external high-side and low-side NMOS power switches with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation for improved efficiency at light load conditions. A high voltage bias regulator that allows external bias supply further improves efficiency. The LM25117’s unique analog telemetry feature provides average output current information. Additional features include thermal shutdown, frequency synchronization, hiccup mode current limit and adjustable line undervoltage lockout.

The LM25117 is a synchronous buck controller intended for step-down regulator applications from a high voltage or widely varying input supply. The control method is based upon current mode control utilizing an emulated current ramp. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting and ease of loop compensation. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage applications.

The operating frequency is programmable from 50 kHz to 750 kHz. The LM25117 drives external high-side and low-side NMOS power switches with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation for improved efficiency at light load conditions. A high voltage bias regulator that allows external bias supply further improves efficiency. The LM25117’s unique analog telemetry feature provides average output current information. Additional features include thermal shutdown, frequency synchronization, hiccup mode current limit and adjustable line undervoltage lockout.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM25145 ACTIVE 6V to 42V Synchronous Buck DC-DC Controller With Wide Duty Cycle Range A next-generation solution that provides comparable functionality, smaller solution size and higher efficiency over a 6-V to 42-V operating voltage range.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet LM25117/Q1 Wide Input Range Synchronous Buck Controller With Analog Current Monitor datasheet (Rev. F) PDF | HTML 27 Aug 2015
White paper Valuing wide VIN, low EMI synchronous buck circuits for cost-driven, demanding a (Rev. A) 10 Apr 2019
White paper Overcoming Challenges in Designing Step-Dwn Reg Apps w/40V Input Voltage (Rev. A) 03 Jul 2018
Application note How to Design a Simple Constant Current/Constant Voltage Buck Converter 26 Jun 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Analog Design Journal Reduce buck-converter EMI and voltage stress by minimizing inductive parasitics 21 Jul 2016
Analog Design Journal Analog Applications Journal 3Q 2015 24 Jul 2015
Analog Design Journal Ceramic or electrolytic output capacitors in DC/DC converters—Why not both? 24 Jul 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM25117EVAL — LM25117 Wide Vin Synchronous Buck Controller Evaluation Board

The LM25117 evaluation board provides the design engineer with a fully functional synchronous buck converter based on Emulated Current Mode Control to evaluate the LM25117 controller IC. The evaluation board provides 3.3V output with a 9A current capability in addition with average output current (...)

User guide: PDF
Not available on TI.com
Simulation model

LM25117 PSpice Average Model

SNVM385.ZIP (51 KB) - PSpice Model
Simulation model

LM25117 PSpice Transient Model (Rev. A)

SNVM386A.ZIP (167 KB) - PSpice Model
Simulation model

LM25117 TINA-TI Average Reference Design (Rev. A)

SNVM488A.TSC (148 KB) - TINA-TI Reference Design
Simulation model

LM25117 TINA-TI Average Spice Model (Rev. A)

SNVM489A.ZIP (8 KB) - TINA-TI Spice Model
Simulation model

LM25117 TINA-TI Transient Reference Design(Load transient)

SNVM490.TSC (196 KB) - TINA-TI Reference Design
Simulation model

LM25117 TINA-TI Transient Reference Design(START UP)

SNVM491.TSC (226 KB) - TINA-TI Reference Design
Simulation model

LM25117 TINA-TI Transient Spice Model

SNVM492.ZIP (19 KB) - TINA-TI Spice Model
Simulation model

LM25117 Unencrypted PSpice Average Model

SNVM864.ZIP (2 KB) - PSpice Model
Simulation model

LM25117 Unencrypted PSpice Transient Model

SNVM860.ZIP (6 KB) - PSpice Model
Calculation tool

LM25117-5117QUICK-CALC — LM(2)5117 Quick Start Calculator

Reference designs

PMP11114 — Automotive Input Dual Port USB Type C Charger Reference Design

PMP11114 is a dual port USB Type C Charger. This design takes an automotive input voltage (7V to 18V nominal, load dump to 40V).  The output goes to two USB Type ports, each of these ports supplies 5V.  The desgin supports 3A on one port and 1.5A on the other port.  The DC/DC portion (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP10509 — 432W High-Efficiency Single-Phase Synchronous Buck Converter Reference Design

PMP10509 is a High-Efficiency Single-Phase Synchronous Buck Converter using the LM25117 controller IC. The design accepts an input voltage of 30.4Vin to 33.6Vin (32Vin Nominal) and provides an output of 24Vout capable of supplying 18A of continuous current to the load.
Test report: PDF
Schematic: PDF
Reference designs

PMP10514 — 300W High-Efficiency Single-Phase Synchronous Buck Converter Reference Design

PMP10514 is a High-Efficiency Single-Phase Synchronous Buck Converter using the LM25117 controller IC. The design accepts an input voltage of 30.4Vin to 33.6Vin (32Vin Nominal) and provides an output of 20 Vout capable of supplying 15A of continuous current to the load.
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos