Home Power management Power protection switches & controllers Ideal diode & ORing controllers

LM74700-EP

ACTIVE

Enhanced low IQ ideal diode controller

Product details

Vin (max) (V) 65 Vin (min) (V) 3.2 FET External single FET Device type Ideal diode controller Number of channels 1 Rating HiRel Enhanced Product Features Enable, Linear control, Reverse current blocking, Reverse polarity protection Imax (A) 250 Iq (typ) (mA) 0.08 Iq (max) (mA) 0.13 IGate source (typ) (µA) 11000 IGate sink (typ) (mA) 2370 IGate pulsed (typ) (A) 2.3 Operating temperature range (°C) -50 to 125 VSense reverse (typ) (mV) -11 Design support EVM Shutdown current (ISD) (mA) (A) 0.001 Product type Ideal diode controller
Vin (max) (V) 65 Vin (min) (V) 3.2 FET External single FET Device type Ideal diode controller Number of channels 1 Rating HiRel Enhanced Product Features Enable, Linear control, Reverse current blocking, Reverse polarity protection Imax (A) 250 Iq (typ) (mA) 0.08 Iq (max) (mA) 0.13 IGate source (typ) (µA) 11000 IGate sink (typ) (mA) 2370 IGate pulsed (typ) (A) 2.3 Operating temperature range (°C) -50 to 125 VSense reverse (typ) (mV) -11 Design support EVM Shutdown current (ISD) (mA) (A) 0.001 Product type Ideal diode controller
SOT-23-THN (DDF) 8 8.12 mm² (2.9 mm × 2.8 mm)
  • 3.2-V to 65-V Input range (3.9-V startup)
  • –65-V reverse voltage rating
  • Charge pump for external N-Channel MOSFET
  • 20-mV ANODE to CATHODE forward voltage drop regulation
  • Enable pin feature
  • 1-µA shutdown current (EN = Low)
  • 80-µA operating quiescent current (EN = High)
  • 2.3-A peak gate turnoff current
  • Fast response to reverse current blocking: < 0.75 µs
  • Meets automotive ISO7637 transient requirements with a suitable TVS Diode
  • Available in 8 pin SOT-23 package 2.90 mm × 1.60 mm
  • Military temperature range –55°C to +125°C
  • One fabrication, assembly and test site
  • Extended product life cycle
  • Extended product change notification
  • Product traceability
  • 3.2-V to 65-V Input range (3.9-V startup)
  • –65-V reverse voltage rating
  • Charge pump for external N-Channel MOSFET
  • 20-mV ANODE to CATHODE forward voltage drop regulation
  • Enable pin feature
  • 1-µA shutdown current (EN = Low)
  • 80-µA operating quiescent current (EN = High)
  • 2.3-A peak gate turnoff current
  • Fast response to reverse current blocking: < 0.75 µs
  • Meets automotive ISO7637 transient requirements with a suitable TVS Diode
  • Available in 8 pin SOT-23 package 2.90 mm × 1.60 mm
  • Military temperature range –55°C to +125°C
  • One fabrication, assembly and test site
  • Extended product life cycle
  • Extended product change notification
  • Product traceability

The LM74700-EP is an ideal diode controller which operates in conjunction with an external N-channel MOSFET as an ideal diode rectifier for low loss reverse polarity protection with a 20-mV forward voltage drop. The wide supply input range of 3.2 V to 65 V allows control of many popular DC bus voltages such as 12-V, 24-V and 48-V systems. The device can withstand and protect the loads from negative supply voltages down to –65 V.

The device controls the GATE of the MOSFET to regulate the forward voltage drop at 20 mV. The regulation scheme enables graceful turn off of the MOSFET during a reverse current event and ensures zero DC reverse current flow. Fast response (< 0.75 µs) to Reverse Current Blocking makes the device suitable for systems with output voltage holdup requirements during power fail and input micro-short conditions.

The LM74700-EP controller provides a charge pump gate drive for an external N-channel MOSFET. The high voltage rating of LM74700-EP helps to simplify the system designs for automotive ISO7637 protection. With the enable pin low, the controller is off and draws approximately 1 µA of current. The LM74700-EP is fully specified over the temperature range of TA = –55°C to +125°C.

The LM74700-EP is an ideal diode controller which operates in conjunction with an external N-channel MOSFET as an ideal diode rectifier for low loss reverse polarity protection with a 20-mV forward voltage drop. The wide supply input range of 3.2 V to 65 V allows control of many popular DC bus voltages such as 12-V, 24-V and 48-V systems. The device can withstand and protect the loads from negative supply voltages down to –65 V.

The device controls the GATE of the MOSFET to regulate the forward voltage drop at 20 mV. The regulation scheme enables graceful turn off of the MOSFET during a reverse current event and ensures zero DC reverse current flow. Fast response (< 0.75 µs) to Reverse Current Blocking makes the device suitable for systems with output voltage holdup requirements during power fail and input micro-short conditions.

The LM74700-EP controller provides a charge pump gate drive for an external N-channel MOSFET. The high voltage rating of LM74700-EP helps to simplify the system designs for automotive ISO7637 protection. With the enable pin low, the controller is off and draws approximately 1 µA of current. The LM74700-EP is fully specified over the temperature range of TA = –55°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
LM74700-Q1 ACTIVE 3.2-V to 65-V, 80-uA IQ automotive ideal diode controller Automotive version, -40 C to 125 C operation

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LM74700-EP Low IQ Ideal Diode Controller datasheet PDF | HTML Sep 1, 2021
* Radiation & reliability report LM74700-EP Reliability Report PDF | HTML Sep 1, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM74700DDFEVM — LM74700-Q1 3.2-V to 65-V, 80-μA IQ automotive ideal diode controller (DDF package) evaluation module

The LM74700DDFEVM helps designers evaluate the operation and performance of the LM74700-Q1 3.2-V to 65-V, 80-μA IQ automotive ideal diode controller (DDF package). This evaluation module demonstrates how an N-channel power MOSFET can emulate a very-low forward voltage diode with low IQ and (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LM74700-Q1 PSpice Transient Model

SNOM667.ZIP (64 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos