Home Power management Supervisor & reset ICs Reset & watchdog ICs

LM809

ACTIVE

Product details

Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.63, 2.93, 3.08, 4.38, 4.63 Features Ease-of-use Reset threshold accuracy (%) 5 Iq (typ) (mA) 0.015 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 240 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 105
Rating Catalog Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 2.63, 2.93, 3.08, 4.38, 4.63 Features Ease-of-use Reset threshold accuracy (%) 5 Iq (typ) (mA) 0.015 Output driver type/reset output Active-low, Push-Pull Time delay (ms) 240 Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 105
SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm)
  • Precision Monitoring of Supply Voltages
    • Available Threshold Options:
      2.63 V, 2.93 V, 3.08 V, 4.38 V, 4.63 V
  • Superior Upgrade to MAX809 and MAX810
  • Fully Specified Over Temperature
  • 140-ms Minimum Power-On Reset Pulse Width,
    240-ms Typical
    • Active-Low RESET Output (LM809)
    • Active-High RESET Output (LM810)
  • Ensured RESET Output Valid for VCC ≥ 1 V
  • Low Supply Current, 15-µA Typical
  • Power Supply Transient Immunity
  • Precision Monitoring of Supply Voltages
    • Available Threshold Options:
      2.63 V, 2.93 V, 3.08 V, 4.38 V, 4.63 V
  • Superior Upgrade to MAX809 and MAX810
  • Fully Specified Over Temperature
  • 140-ms Minimum Power-On Reset Pulse Width,
    240-ms Typical
    • Active-Low RESET Output (LM809)
    • Active-High RESET Output (LM810)
  • Ensured RESET Output Valid for VCC ≥ 1 V
  • Low Supply Current, 15-µA Typical
  • Power Supply Transient Immunity

The LM809 and LM810 microprocessors supervisory circuits can be used to monitor the power supplies in microprocessor and digital systems. They provide a reset to the microprocessor during power-up, power-down and brown-out conditions.

The function of the LM809 and LM810 are to monitor the VCC supply voltage, and assert a reset signal whenever this voltage declines below the factory-programmed reset threshold. The reset signal remains asserted for 240 ms after VCC rises above the threshold. The LM809 has an active-low RESET output, while the LM810 has an active-high RESET output.

Seven standard reset voltage options are available, suitable for monitoring 5-V, 3.3-V, and 3-V supply voltages.

With a low supply current of only 15 µA, the LM809 and LM810 are ideal for use in portable equipment.

The LM809 and LM810 microprocessors supervisory circuits can be used to monitor the power supplies in microprocessor and digital systems. They provide a reset to the microprocessor during power-up, power-down and brown-out conditions.

The function of the LM809 and LM810 are to monitor the VCC supply voltage, and assert a reset signal whenever this voltage declines below the factory-programmed reset threshold. The reset signal remains asserted for 240 ms after VCC rises above the threshold. The LM809 has an active-low RESET output, while the LM810 has an active-high RESET output.

Seven standard reset voltage options are available, suitable for monitoring 5-V, 3.3-V, and 3-V supply voltages.

With a low supply current of only 15 µA, the LM809 and LM810 are ideal for use in portable equipment.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TLV809E ACTIVE Low-power voltage supervisor (reset IC) with active-low push-pull output Lower quiescent current (250 nA) and enhanced reset threshold accuracy

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet LM809/LM810 3-Pin Microprocessor Reset Circuits datasheet (Rev. E) PDF | HTML Apr 20, 2016
Application note Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) Mar 17, 2020
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) Feb 28, 2020
Technical article Using low-Iq voltage supervisors to extend battery life in handheld electronics PDF | HTML Sep 27, 2019
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics Jun 28, 2019
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Technical article Selecting voltage detectors, supervisors, and reset ICs for system safety: part 1 PDF | HTML Oct 17, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM809_2P45 PSpice Transient Model

SNVMA43.ZIP (41 KB) - PSpice model
Supported products & hardware
Simulation model

LM809_2P45 Unencrypted PSpice Transient Model

SNVMA42.ZIP (2 KB) - PSpice model
Supported products & hardware
Simulation model

LM809_2P63 PSpice Transient Model

SNVMA40.ZIP (41 KB) - PSpice model
Supported products & hardware
Simulation model

LM809_2P63 Unencrypted PSpice Transient Model

SNVMA41.ZIP (2 KB) - PSpice model
Supported products & hardware
Simulation model

LM809_2P93 PSpice Transient Model

SNVMA38.ZIP (41 KB) - PSpice model
Supported products & hardware
Simulation model

LM809_2P93 Unencrypted PSpice Transient Model

SNVMA39.ZIP (2 KB) - PSpice model
Supported products & hardware
Simulation model

LM809_3P08 PSpice Transient Model

SNVMA35.ZIP (41 KB) - PSpice model
Supported products & hardware
Simulation model

LM809_3P08 Unencrypted PSpice Transient Model

SNVMA34.ZIP (2 KB) - PSpice model
Supported products & hardware
Simulation model

LM809_4P0 PSpice Transient Model

SNVMA44.ZIP (41 KB) - PSpice model
Supported products & hardware
Simulation model

LM809_4P0 Unencrypted PSpice Transient Model

SNVMA45.ZIP (2 KB) - PSpice model
Supported products & hardware
Simulation model

LM809_4P38 PSpice Transient Model

SNVMA36.ZIP (43 KB) - PSpice model
Supported products & hardware
Simulation model

LM809_4P38 Unencrypted PSpice Transient Model

SNVMA37.ZIP (2 KB) - PSpice model
Supported products & hardware
Simulation model

LM809_4P63 PSpice Transient Model

SNVMA33.ZIP (41 KB) - PSpice model
Supported products & hardware
Simulation model

LM809_4P63 Unencrypted PSpice Transient Model

SNVMA32.ZIP (2 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos