48-pin (DGG) package image

LM98714BCMT/NOPB ACTIVE

3 Ch 16-Bit 45 MSPS Digital Copier AFE w/ Integrated CCD/CIS Sensor Timing Generator & LVDS Output

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM98714BCMTX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (DGG) | 48
Operating temperature range (°C) 0 to 70
Package qty | Carrier 38 | TUBE

Features for the LM98714

  • LVDS/CMOS Outputs
  • LVDS/CMOS Pixel Rate Input Clock or ADC Input Clock
  • CDS or S/H Processing for CCD or CIS Sensors
  • Independent Gain/Offset Correction for Each Channel
  • Digital Black Level Correction Loop for Each Channel
  • Programmable Input Clamp Voltage
  • Flexible CCD/CIS Sensor Timing Generator
  • Key Specifications
    • Maximum Input Level: 1.2 or 2.4 Volt Modes
      • (Both with + or – Polarity Option)
    • ADC Resolution: 16-Bit
    • ADC Sampling Rate: 45 MSPS
    • INL: ±23 LSB (Typ)
    • Channel Sampling Rate: 15/22.5/30 MSPS
    • PGA Gain Steps: 256 Steps
    • PGA Gain Range: 0.7 to 7.84x
    • Analog DAC Resolution: ±9 Bits
    • Analog DAC Range: ±300 mV or ±600 mV
    • Digital DAC Resolution: ±6 Bits
    • Digital DAC Range: –1024 LSB to + 1008 LSB
    • SNR: –74dB (at 0 dB PGA Gain)
    • Power Dissipation: 505 mW (LVDS) 610 mW (CMOS)
    • Operating Temp: 0 to 70°C
    • Supply Voltage: 3.3 V Nominal (3.0 V to 3.6 V Range)

Description for the LM98714

The LM98714 is a fully integrated, high performance 16-Bit, 45 MSPS signal processing solution for digital color copiers, scanners, and other image processing applications. High-speed signal throughput is achieved with an innovative architecture utilizing Correlated Double Sampling (CDS), typically employed with CCD arrays, or Sample and Hold (S/H) inputs (for Contact Image Sensors and CMOS image sensors). The signal paths utilize 8 bit Programmable Gain Amplifiers (PGA), a ±9-Bit offset correction DAC and independently controlled Digital Black Level correction loops for each input. The PGA and offset DAC are programmed independently allowing unique values of gain and offset for each of the three inputs. The signals are then routed to a 45 MHz high performance analog-to-digital converter (ADC). The fully differential processing channel shows exceptional noise immunity, having a very low noise floor of –74dB. The 16-bit ADC has excellent dynamic performance making the LM98714 transparent in the image reproduction chain.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM98714BCMTX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more